(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sanifit Hand Brush Width (mm) 35/201/ 224

Sanifit Hand Brush Width (mm) 35/201/ 224

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 2-5828-10

  • Product Type
    Hand Brush
  • sponge type
    Without Abrasive Particles
  • Color
    White
  • Length(mm)
    102
  • Width(mm)
    35
  • Hair length(mm)
    20
  • JAN Code
    4571110700105
  • Product Name
    Nail brush
  • Manufacturer Product Name
    Sanifit hand claw brush, white
  • Hair material
    Polyester
  • Handle material
    PP (Polypropylene)
  • Heat Resistant Temperature(°C)
    110
  • Features(mm)
    This is a HACCP-compatible brush, born from voices on-site at Japanese domestic food factories.
  • Amount Of Content
    1 pc.
Part Number
2-5828-10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 276.00

฿ 144.32

HAND BRUSHES 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Hand Brush
  • sponge type
    Without Abrasive Particles
  • Color
    White
  • Length(mm)
    102
  • Width(mm)
    35
  • Hair length(mm)
    20
  • JAN Code
    4571110700105
  • Product Name
    Nail brush
  • Manufacturer Product Name
    Sanifit hand claw brush, white
  • Hair material
    Polyester
  • Handle material
    PP (Polypropylene)
  • Heat Resistant Temperature(°C)
    110
  • Features(mm)
    This is a HACCP-compatible brush, born from voices on-site at Japanese domestic food factories.
  • Amount Of Content
    1 pc.

Product Description

This is a HACCP-compatible brush, born from voices on-site at Japanese domestic food factories. The rack is convenient for storing claw brushes.

Specifications of 2-5828-10

  • Product Type
    Hand Brush
  • sponge type
    Without Abrasive Particles
  • Color
    White
  • Length(mm)
    102
  • Width(mm)
    35
  • Hair length(mm)
    20
  • JAN Code
    4571110700105
  • Product Name
    Nail brush
  • Manufacturer Product Name
    Sanifit hand claw brush, white
  • Hair material
    Polyester
  • Handle material
    PP (Polypropylene)
  • Heat Resistant Temperature(°C)
    110
  • Features(mm)
    This is a HACCP-compatible brush, born from voices on-site at Japanese domestic food factories.
  • Amount Of Content
    1 pc.
Part Number
2-5828-10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 276.00

฿ 144.32

HAND BRUSHES 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Polyester resin which is difficult to adhere bacteria is used, and heat resistance is excellent.

Specification

●Total Length(mm):102
●SPQ(piece):1
●Width: 35mm

Materials

●Handle: Polypropylene(PP)
●Brushes: Polyester