(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Channel type manual brush

Channel type manual brush

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 392.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
6-8136-04 SALE
6-8137-02
6-8137-03 SALE
6-8137-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Specifications Overall Length
(mm)
Manufacturer Product Name Hair type Part Number Amount Of Content

฿ 467.00

฿ 280.01

HAND BRUSHES 1 Piece(s) Same day Green Replacement Brush - Channel brush for manual work, replacement, nylon Nylon Nylon 1 pc.

฿ 472.00

HAND BRUSHES 1 Piece(s) 16 Day(s) Silver Brush + Handle 210 Channel Type Hand Work Brush No. A1-2 Stainless Steel Stainless Steel 1 pc.

฿ 485.00

฿ 163.88

HAND BRUSHES 1 Piece(s) Same day Yellow Brush + Handle 210 Channel Type Hand Work Brush No. A-1-3 Brass Brass 1 pc.

฿ 392.00

฿ 138.06

HAND BRUSHES 1 Piece(s) Same day Green Brush + Handle 210 Channel Type Hand Work Brush No. A-1-4 Nylon Nylon 1 pc.

Basic Specifications

  • Product Type
    Hand Brush
  • sponge type
    Without Abrasive Particles
  • Size(mm)
    Brush Section: 60
  • Width(mm)
    10
  • Hair length(mm)
    15
  • Features(mm)
    Replaceable brush part is economical.
  • Amount Of Content
    1 pc.

Product Description

Replaceable brush part is economical.

Part Number
6-8136-04 SALE
6-8137-02
6-8137-03 SALE
6-8137-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Specifications Overall Length
(mm)
Manufacturer Product Name Hair type Part Number Amount Of Content

฿ 467.00

฿ 280.01

HAND BRUSHES 1 Piece(s) Same day Green Replacement Brush - Channel brush for manual work, replacement, nylon Nylon Nylon 1 pc.

฿ 472.00

HAND BRUSHES 1 Piece(s) 16 Day(s) Silver Brush + Handle 210 Channel Type Hand Work Brush No. A1-2 Stainless Steel Stainless Steel 1 pc.

฿ 485.00

฿ 163.88

HAND BRUSHES 1 Piece(s) Same day Yellow Brush + Handle 210 Channel Type Hand Work Brush No. A-1-3 Brass Brass 1 pc.

฿ 392.00

฿ 138.06

HAND BRUSHES 1 Piece(s) Same day Green Brush + Handle 210 Channel Type Hand Work Brush No. A-1-4 Nylon Nylon 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1