(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Vacuum Cleaner Dust Collection Capacity (L) 8

Vacuum Cleaner Dust Collection Capacity (L) 8

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/05/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-6309-21

  • Product Type
    Vacuum Cleaner
  • Application
    For Both Dry and Wet Use
  • Type
    Pail Type
  • Size(mm)
    340X395X390
  • Weight
    5.2kg
  • Dust collection capacity(L)
    8
  • Manufacturer Product Name
    Vacuum cleaner VP300
  • Manufacturer Model Number
    VP300
  • JAN Code
    7319519673142
  • Features
    Lightweight, compact and easy to carry. Accessories can be placed on the main body, making it convenient in storage.
  • Power Supply
    100V 50/60Hz 900W
  • Power cord length(m)
    15
  • Suction Power(W)
    170
  • Air Amount
    maximum 29 L/sec
  • Noise level(dB)
    50±2
  • Accessory
    Hose Complete Extension Tube x 2, Rubber Cone / Brush Nozzle x 1 Each, Combination Nozzle Kit Suck / Motor Filter x 1 Each, Dust Bag
  • Dust Bag Capacity(L)
    10
  • Maximum Static Pressure(kPa)
    19
  • Amount Of Content
    1 unit
Part Number
1-6309-21 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 16,383.00

฿ 13,106.40

CLEANERS FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Vacuum Cleaner
  • Application
    For Both Dry and Wet Use
  • Type
    Pail Type
  • Size(mm)
    340X395X390
  • Weight
    5.2kg
  • Dust collection capacity(L)
    8
  • Manufacturer Product Name
    Vacuum cleaner VP300
  • Manufacturer Model Number
    VP300
  • JAN Code
    7319519673142
  • Features
    Lightweight, compact and easy to carry. Accessories can be placed on the main body, making it convenient in storage.
  • Power Supply
    100V 50/60Hz 900W
  • Power cord length(m)
    15
  • Suction Power(W)
    170
  • Air Amount
    maximum 29 L/sec
  • Noise level(dB)
    50±2
  • Accessory
    Hose Complete Extension Tube x 2, Rubber Cone / Brush Nozzle x 1 Each, Combination Nozzle Kit Suck / Motor Filter x 1 Each, Dust Bag
  • Dust Bag Capacity(L)
    10
  • Maximum Static Pressure(kPa)
    19
  • Amount Of Content
    1 unit

Product Description

Lightweight, compact, and portable. Accessories can be placed on the main body, making it convenient in storage.

Specifications of 1-6309-21

  • Product Type
    Vacuum Cleaner
  • Application
    For Both Dry and Wet Use
  • Type
    Pail Type
  • Size(mm)
    340X395X390
  • Weight
    5.2kg
  • Dust collection capacity(L)
    8
  • Manufacturer Product Name
    Vacuum cleaner VP300
  • Manufacturer Model Number
    VP300
  • JAN Code
    7319519673142
  • Features
    Lightweight, compact and easy to carry. Accessories can be placed on the main body, making it convenient in storage.
  • Power Supply
    100V 50/60Hz 900W
  • Power cord length(m)
    15
  • Suction Power(W)
    170
  • Air Amount
    maximum 29 L/sec
  • Noise level(dB)
    50±2
  • Accessory
    Hose Complete Extension Tube x 2, Rubber Cone / Brush Nozzle x 1 Each, Combination Nozzle Kit Suck / Motor Filter x 1 Each, Dust Bag
  • Dust Bag Capacity(L)
    10
  • Maximum Static Pressure(kPa)
    19
  • Amount Of Content
    1 unit
Part Number
1-6309-21 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 16,383.00

฿ 13,106.40

CLEANERS FOR CLEAN ROOM 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1