(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cleaner CV-G95K/G95KNL

Cleaner CV-G95K/G95KNL

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 15,912.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-9742-01 SALE
1-9742-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight Manufacturer Product Name Manufacturer Model Number JAN Code Power cord length
(m)
Accessory Amount Of Content

฿ 20,457.00

฿ 16,365.60

CLEANERS(DRY TYPE) 1 Piece(s) 19 Day(s) 8.5kg Cleaner CV-G95KNL CV-G95KNL 4902530747942 15 Hose / Floor Nozzle / Extension Tube / Shelf Nozzle / Crevice Nozzle / Cord / Paper Pack (1 Body Mounted) / Cloth Bag Filter 1 unit

฿ 15,912.00

฿ 12,729.60

CLEANERS(DRY TYPE) 1 Piece(s) 19 Day(s) 7.8kg Cleaner CV-G95K CV-G95K 4902530747935 8 Hose / Floor Nozzle / Extension Tube / Shelf Nozzle / Crevice Nozzle / Cord / Paper Pack (1 Body Mounted) 1 unit

Basic Specifications

  • Product Type
    Vacuum Cleaner
  • Application
    For Both Dry and Wet Use
  • Type
    Pail Type
  • Size(mm)
    283X330X416
  • Dust collection capacity(L)
    5.5
  • Features
    Features a 2-way system that allows both paper packs and cloth bags to be used (the cloth bag is sold separately for CV-G95K) . Features Nano-titanium/Alleroff antibacterial deodorizing filter for clean and hygienic displacement.
  • Power Supply
    AC100V 50/60Hz
  • Power Consumption(W)
    1050
  • Suction Power(W)
    370
  • Amount Of Content
    1 unit

Product Description

Features a 2-way system that allows both paper packs and cloth bags to be used (the cloth bag is sold separately for CV-G95K). Uses a Nano Titanium/hypoallergenic, antibacterial, deodorizing filter to provide a clean and hygienic exhaust.

Part Number
1-9742-01 SALE
1-9742-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight Manufacturer Product Name Manufacturer Model Number JAN Code Power cord length
(m)
Accessory Amount Of Content

฿ 20,457.00

฿ 16,365.60

CLEANERS(DRY TYPE) 1 Piece(s) 19 Day(s) 8.5kg Cleaner CV-G95KNL CV-G95KNL 4902530747942 15 Hose / Floor Nozzle / Extension Tube / Shelf Nozzle / Crevice Nozzle / Cord / Paper Pack (1 Body Mounted) / Cloth Bag Filter 1 unit

฿ 15,912.00

฿ 12,729.60

CLEANERS(DRY TYPE) 1 Piece(s) 19 Day(s) 7.8kg Cleaner CV-G95K CV-G95K 4902530747935 8 Hose / Floor Nozzle / Extension Tube / Shelf Nozzle / Crevice Nozzle / Cord / Paper Pack (1 Body Mounted) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1