(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Power Cleaner

High Power Cleaner

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6-7081-01

  • Product Type
    Vacuum Cleaner
  • Application
    Dry Type
  • Type
    Pail Type
  • Size(mm)
    400X400X575
  • Specifications
    10L
  • Type
    Dry Type Only
  • Weight
    10kg
  • Manufacturer Product Name
    High Power Cleaner AS-10M
  • Manufacturer Model Number
    AS-10M
  • Features
    Uses strong suction force and triple filter system (primary side/paper pack filter, secondary side/special coating filter, tertiary side/microfilter) to catch 99.87% of 0.3 micron dust and bacteria and prevents discharging.
  • Power Supply
    AC100V 50/60Hz 1kW
  • Power cord length(m)
    10
  • Suction Power(W)
    208
  • Air Amount
    3m3/min
  • Accessory
    Hose (φ36 mm x 2 m) / Extension Tube / Crevice Tool / Round Brush Triangular Nozzle / Floor Brush / Micro Filter / Special Coating Filter / Paper Pack Filter x 5
  • Suction Pressure(kPa)
    Approx. 19.6 (2,000 mmH2O)
  • Amount Of Content
    1 unit
Part Number
6-7081-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 38,125.00

฿ 30,500.00

CLEANERS(DRY TYPE) 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Vacuum Cleaner
  • Application
    Dry Type
  • Type
    Pail Type
  • Size(mm)
    400X400X575
  • Specifications
    10L
  • Type
    Dry Type Only
  • Weight
    10kg
  • Manufacturer Product Name
    High Power Cleaner AS-10M
  • Manufacturer Model Number
    AS-10M
  • Features
    Uses strong suction force and triple filter system (primary side/paper pack filter, secondary side/special coating filter, tertiary side/microfilter) to catch 99.87% of 0.3 micron dust and bacteria and prevents discharging.
  • Power Supply
    AC100V 50/60Hz 1kW
  • Power cord length(m)
    10
  • Suction Power(W)
    208
  • Air Amount
    3m3/min
  • Accessory
    Hose (φ36 mm x 2 m) / Extension Tube / Crevice Tool / Round Brush Triangular Nozzle / Floor Brush / Micro Filter / Special Coating Filter / Paper Pack Filter x 5
  • Suction Pressure(kPa)
    Approx. 19.6 (2,000 mmH2O)
  • Amount Of Content
    1 unit

Product Description

With strong suction power and triple filter system (primary side / paper pack filter, secondary side / special coating filter, tertiary side / micro filter), 99.87% of 0.3 micron dust and bacteria are caught and not discharged to the outside.

Specifications of 6-7081-01

  • Product Type
    Vacuum Cleaner
  • Application
    Dry Type
  • Type
    Pail Type
  • Size(mm)
    400X400X575
  • Specifications
    10L
  • Type
    Dry Type Only
  • Weight
    10kg
  • Manufacturer Product Name
    High Power Cleaner AS-10M
  • Manufacturer Model Number
    AS-10M
  • Features
    Uses strong suction force and triple filter system (primary side/paper pack filter, secondary side/special coating filter, tertiary side/microfilter) to catch 99.87% of 0.3 micron dust and bacteria and prevents discharging.
  • Power Supply
    AC100V 50/60Hz 1kW
  • Power cord length(m)
    10
  • Suction Power(W)
    208
  • Air Amount
    3m3/min
  • Accessory
    Hose (φ36 mm x 2 m) / Extension Tube / Crevice Tool / Round Brush Triangular Nozzle / Floor Brush / Micro Filter / Special Coating Filter / Paper Pack Filter x 5
  • Suction Pressure(kPa)
    Approx. 19.6 (2,000 mmH2O)
  • Amount Of Content
    1 unit
Part Number
6-7081-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 38,125.00

฿ 30,500.00

CLEANERS(DRY TYPE) 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1