(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Stainless Steel Vacuum Cleaner

Stainless Steel Vacuum Cleaner

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-3552-01

  • Product Type
    Vacuum Cleaner
  • Application
    For Both Dry and Wet Use
  • Type
    Pail Type
  • Size(mm)
    385X385X565
  • Weight
    5.3kg
  • Tank Capacity(L)
    20
  • Dust collection capacity(L)
    Approximately 14
  • Manufacturer Product Name
    Vacuum Cleaner NVC-20PA
  • Manufacturer Model Number
    NVC-20PA
  • JAN Code
    4975846506930
  • Features
    Dry and wet dual purpose type with blow away function. Rust-resistant stainless steel tank. With drainage port and capable of sucking sand and water.
  • Power Supply
    AC100V 50/60Hz
  • Power cord length(m)
    Approx. 4
  • Power Consumption(W)
    Approx. 1100
  • Suction Power(W)
    Approximately 210
  • Air Amount
    Approx. 1.9 m3/min
  • Noise level(dB)
    83
  • Accessory
    Spiral hose extension pipe x 2, dust bags with fixing caps, particle filter for both dry and wet x 1 for each, dry/wet bent outlet nozzle x 1 for each, brush
  • Degree of Vacuum(kPa)
    19.0
  • Amount Of Content
    1 unit
Part Number
1-3552-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 9,632.00

CLEANERS(DRY & WET TYPE) 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Vacuum Cleaner
  • Application
    For Both Dry and Wet Use
  • Type
    Pail Type
  • Size(mm)
    385X385X565
  • Weight
    5.3kg
  • Tank Capacity(L)
    20
  • Dust collection capacity(L)
    Approximately 14
  • Manufacturer Product Name
    Vacuum Cleaner NVC-20PA
  • Manufacturer Model Number
    NVC-20PA
  • JAN Code
    4975846506930
  • Features
    Dry and wet dual purpose type with blow away function. Rust-resistant stainless steel tank. With drainage port and capable of sucking sand and water.
  • Power Supply
    AC100V 50/60Hz
  • Power cord length(m)
    Approx. 4
  • Power Consumption(W)
    Approx. 1100
  • Suction Power(W)
    Approximately 210
  • Air Amount
    Approx. 1.9 m3/min
  • Noise level(dB)
    83
  • Accessory
    Spiral hose extension pipe x 2, dust bags with fixing caps, particle filter for both dry and wet x 1 for each, dry/wet bent outlet nozzle x 1 for each, brush
  • Degree of Vacuum(kPa)
    19.0
  • Amount Of Content
    1 unit

Product Description

Wet and dry dual-purpose type with blower function. Rust-resistant stainless steel tank. NVC-20PA has a drainage port and is capable of suctioning sand and water. SVC-20L is a low noise type with a washable fine particle filter.

Specifications of 1-3552-01

  • Product Type
    Vacuum Cleaner
  • Application
    For Both Dry and Wet Use
  • Type
    Pail Type
  • Size(mm)
    385X385X565
  • Weight
    5.3kg
  • Tank Capacity(L)
    20
  • Dust collection capacity(L)
    Approximately 14
  • Manufacturer Product Name
    Vacuum Cleaner NVC-20PA
  • Manufacturer Model Number
    NVC-20PA
  • JAN Code
    4975846506930
  • Features
    Dry and wet dual purpose type with blow away function. Rust-resistant stainless steel tank. With drainage port and capable of sucking sand and water.
  • Power Supply
    AC100V 50/60Hz
  • Power cord length(m)
    Approx. 4
  • Power Consumption(W)
    Approx. 1100
  • Suction Power(W)
    Approximately 210
  • Air Amount
    Approx. 1.9 m3/min
  • Noise level(dB)
    83
  • Accessory
    Spiral hose extension pipe x 2, dust bags with fixing caps, particle filter for both dry and wet x 1 for each, dry/wet bent outlet nozzle x 1 for each, brush
  • Degree of Vacuum(kPa)
    19.0
  • Amount Of Content
    1 unit
Part Number
1-3552-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 9,632.00

CLEANERS(DRY & WET TYPE) 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1