BLOVAC CLEANER (Tank Sold separately)

Caution
Product Description
A compact, convenient to carry wet and dry vacuum cleaner.
[Features]
· The BLOVAC CLEANER can be mounted on a pail to instantly change it into a vacuum cleaner.
· Maintenance-free, with a compact design for convenient carrying.
· No oil mist is generated, and it can even vacuum oil, sludge and sand.
· The BV25 is an airgun for suction and discharge.
· The BLOVAC Drum Type Q is a dedicated pump for liquid suction, which is attached to a drum for use.
* Pails are sold separately
· Materials: Main body: cast aluminum, Suction hose: vinyl chloride resin (oil-resistant)
· Accessories: round nozzle / square nozzle × 1 of each
Maintenance-Free Cleaner Specifications
V300
Hose (oil-resistant): ø25 mm × 2 m, nozzle (aluminum): ø25 mm × 30 cm, consumption: 280 L/min, degree of vacuum: 2,600 mm/H2O, intake: 1.1 m³/min (air)V500
Hose (oil-resistant): ø32 mm × 2 m, nozzle (aluminum): ø32 mm × 30 cm, consumption: 450 L/min, degree of vacuum: 2,600 mm/HO, intake: 1.7 m³/min (air)BV25
Hose (oil-resistant): ø25 mm × 2 m, nozzle (aluminum): ø25 mm × 150 mm, consumption: variable, degree of vacuum: variable, intake: variableQ
Hose (oil-resistant): ø32 mm × 2 m, nozzle (aluminum): ø32 mm × 30 cm, consumption: 140 L/min, degree of vacuum: 4,000 mm/HO, intake: 100 L/min (water)
BLOVAC CLEANER development diagram (Unit: mm).

Degree of vacuum.

Air consumption.

Air intake.
| Part Number | Model Number | Specifications |
|---|---|---|
| 1-7311-01 | V300 | BLOVAC CLEANER |
| 1-7311-02 | V500 | BLOVAC CLEANER |
| 1-7311-03 | BV25 | EXAIR GUN |
| 1-7311-04 | Q | BLOVAC Drum |