(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vacuum Cleaner AERO21-01PC

Vacuum Cleaner AERO21-01PC

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,182.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-2616-11
1-2616-21 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Application Other Size
(mm)
Specifications Weight Tank Capacity
(L)
Manufacturer Product Name Manufacturer Model Number JAN Code Power Supply Power cord length
(m)
Power Consumption
(W)
Suction Power
(W)
Noise level
(dB)
Accessory Degree of Vacuum Amount Of Content

฿ 2,182.00

CLEANERS(DRY & WET TYPE) 1 Piece(s) 19 Day(s) - Option - Filter Bag + Wet Filter - - Vacuum Cleaner 302002404 302002404 4005337104816 - - - - - - - 1 Set

฿ 22,730.00

฿ 18,184.00

CLEANERS(DRY & WET TYPE) 1 Piece(s) 19 Day(s) For Both Dry and Wet Use - 385X375X515 Wet & Dry 7.5kg 20 Vacuum Cleaner AERO21-01PC AERO21-01PC 5711145190345 AC100V50/60Hz 5 1200 (maximum) 250 65(A) 2.5 Suction Hose, Plastic Tube, Wet & Dry Floor Nozzle, Universal Nozzle, Clevis Nozzle, PET Filter, Filter Bag 23 kPa (MAX) 1 unit

Basic Specifications

Product Description

[Features]
·Equipped with a semi-automatic filter cleaning mechanism, it can maintain stable suction power at all times.
·Uses a washable PET filter cartridge for both wet and dry use.
·It can also be used as a blower.
·Dust can be removed from the filter with the push of a button.
·Lightweight and compact, it can be easily carried and stored anywhere.

Part Number
1-2616-11
1-2616-21 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Application Other Size
(mm)
Specifications Weight Tank Capacity
(L)
Manufacturer Product Name Manufacturer Model Number JAN Code Power Supply Power cord length
(m)
Power Consumption
(W)
Suction Power
(W)
Noise level
(dB)
Accessory Degree of Vacuum Amount Of Content

฿ 2,182.00

CLEANERS(DRY & WET TYPE) 1 Piece(s) 19 Day(s) - Option - Filter Bag + Wet Filter - - Vacuum Cleaner 302002404 302002404 4005337104816 - - - - - - - 1 Set

฿ 22,730.00

฿ 18,184.00

CLEANERS(DRY & WET TYPE) 1 Piece(s) 19 Day(s) For Both Dry and Wet Use - 385X375X515 Wet & Dry 7.5kg 20 Vacuum Cleaner AERO21-01PC AERO21-01PC 5711145190345 AC100V50/60Hz 5 1200 (maximum) 250 65(A) 2.5 Suction Hose, Plastic Tube, Wet & Dry Floor Nozzle, Universal Nozzle, Clevis Nozzle, PET Filter, Filter Bag 23 kPa (MAX) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1