(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vacuum Cleaner Sp-1510

Vacuum Cleaner Sp-1510

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-4979-01

  • Product Type
    Vacuum Cleaner
  • Application
    For Both Dry and Wet Use
  • Type
    Pail Type
  • Size(mm)
    415 (Width) x 575 (Height)
  • Weight
    Approx 10.9 kg
  • Tank Capacity(L)
    14 (valid about 8)
  • Manufacturer Product Name
    Vacuum Cleaner Sp-1510
  • Manufacturer Model Number
    Sp-1510
  • Features
    The element filter that can be cleaned with water can be detached in a single operation without any tool used. The transparent tank is excellent in strength and chemical resistance, and it can be moved easily by its large-diameter casters. The transparency of the tank is convenient for checking the amount of waste.
  • Material Details
    Tank: PET (Polyethylene Terephthalate) based
  • Power Supply
    AC100V 50/60Hz
  • Power cord length(m)
    5 (2P Plug and Ground Wire Included)
  • Suction Power(W)
    285
  • Air Amount
    2.4m3/min
  • Noise level(dB)
    75
  • Accessory
    Suction Hose (Φ32 x 2 m) with Curved Pipe Connection Fitting x 1 Pcs/Extension Pipe x 2 Pcs, Master Nozzle (Carpet/Floor Combination)/Wet Nozzle/Gap Nozzle
  • Suction Pressure(kPa)
    21.6
  • Amount Of Content
    1 unit
Part Number
1-4979-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 42,362.00

฿ 33,889.60

CLEANERS(DRY & WET TYPE) 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Vacuum Cleaner
  • Application
    For Both Dry and Wet Use
  • Type
    Pail Type
  • Size(mm)
    415 (Width) x 575 (Height)
  • Weight
    Approx 10.9 kg
  • Tank Capacity(L)
    14 (valid about 8)
  • Manufacturer Product Name
    Vacuum Cleaner Sp-1510
  • Manufacturer Model Number
    Sp-1510
  • Features
    The element filter that can be cleaned with water can be detached in a single operation without any tool used. The transparent tank is excellent in strength and chemical resistance, and it can be moved easily by its large-diameter casters. The transparency of the tank is convenient for checking the amount of waste.
  • Material Details
    Tank: PET (Polyethylene Terephthalate) based
  • Power Supply
    AC100V 50/60Hz
  • Power cord length(m)
    5 (2P Plug and Ground Wire Included)
  • Suction Power(W)
    285
  • Air Amount
    2.4m3/min
  • Noise level(dB)
    75
  • Accessory
    Suction Hose (Φ32 x 2 m) with Curved Pipe Connection Fitting x 1 Pcs/Extension Pipe x 2 Pcs, Master Nozzle (Carpet/Floor Combination)/Wet Nozzle/Gap Nozzle
  • Suction Pressure(kPa)
    21.6
  • Amount Of Content
    1 unit

Product Description

The element filter that can be washed with water can be removed with single-action without tools. The transparent tank has excellent strength and chemical resistance, and the large diameter casters make it easy to move. You can see the amount of dust in the transparent tank.

Specifications of 1-4979-01

  • Product Type
    Vacuum Cleaner
  • Application
    For Both Dry and Wet Use
  • Type
    Pail Type
  • Size(mm)
    415 (Width) x 575 (Height)
  • Weight
    Approx 10.9 kg
  • Tank Capacity(L)
    14 (valid about 8)
  • Manufacturer Product Name
    Vacuum Cleaner Sp-1510
  • Manufacturer Model Number
    Sp-1510
  • Features
    The element filter that can be cleaned with water can be detached in a single operation without any tool used. The transparent tank is excellent in strength and chemical resistance, and it can be moved easily by its large-diameter casters. The transparency of the tank is convenient for checking the amount of waste.
  • Material Details
    Tank: PET (Polyethylene Terephthalate) based
  • Power Supply
    AC100V 50/60Hz
  • Power cord length(m)
    5 (2P Plug and Ground Wire Included)
  • Suction Power(W)
    285
  • Air Amount
    2.4m3/min
  • Noise level(dB)
    75
  • Accessory
    Suction Hose (Φ32 x 2 m) with Curved Pipe Connection Fitting x 1 Pcs/Extension Pipe x 2 Pcs, Master Nozzle (Carpet/Floor Combination)/Wet Nozzle/Gap Nozzle
  • Suction Pressure(kPa)
    21.6
  • Amount Of Content
    1 unit
Part Number
1-4979-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 42,362.00

฿ 33,889.60

CLEANERS(DRY & WET TYPE) 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1