(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dispensing Case For Kim Towel

Dispensing Case For Kim Towel

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-7851-01

  • Product Type
    Paper waste
  • Shape
    Dispenser
  • Type
    Dry
  • Sheet size(mm)
    380x330 (Fourfold Type)
  • Size(mm)
    210x180x170 (Storage Unit 130)
  • Material
    PVC (Polyvinyl Chloride Resin)
  • Manufacturer Product Name
    Dispensing Case For Kim Towel KT-DP
  • Manufacturer Model Number
    KT-DP
  • JAN Code
    4562108508773
  • Weight(g)
    Approximately 700
  • Features
    Dispensing case that can store wipes of sheet size 380 x 330 mm (4 fold type) such as Kim Towels (6-6685-01). Towels can be taken out one by one easily. There are mounting holes for attaching to the wall.
  • Hole for wall mounting
    ø4.5 x 2 Locations
  • Amount Of Content
    1 unit
Part Number
2-7851-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,716.62

PAPER-MADE WASTE CLOTH (SHEET) 1 Piece(s) Same day 1 unit

Basic Specifications

  • Product Type
    Paper waste
  • Shape
    Dispenser
  • Type
    Dry
  • Sheet size(mm)
    380x330 (Fourfold Type)
  • Size(mm)
    210x180x170 (Storage Unit 130)
  • Material
    PVC (Polyvinyl Chloride Resin)
  • Manufacturer Product Name
    Dispensing Case For Kim Towel KT-DP
  • Manufacturer Model Number
    KT-DP
  • JAN Code
    4562108508773
  • Weight(g)
    Approximately 700
  • Features
    Dispensing case that can store wipes of sheet size 380 x 330 mm (4 fold type) such as Kim Towels (6-6685-01). Towels can be taken out one by one easily. There are mounting holes for attaching to the wall.
  • Hole for wall mounting
    ø4.5 x 2 Locations
  • Amount Of Content
    1 unit

Specifications of 2-7851-01

  • Product Type
    Paper waste
  • Shape
    Dispenser
  • Type
    Dry
  • Sheet size(mm)
    380x330 (Fourfold Type)
  • Size(mm)
    210x180x170 (Storage Unit 130)
  • Material
    PVC (Polyvinyl Chloride Resin)
  • Manufacturer Product Name
    Dispensing Case For Kim Towel KT-DP
  • Manufacturer Model Number
    KT-DP
  • JAN Code
    4562108508773
  • Weight(g)
    Approximately 700
  • Features
    Dispensing case that can store wipes of sheet size 380 x 330 mm (4 fold type) such as Kim Towels (6-6685-01). Towels can be taken out one by one easily. There are mounting holes for attaching to the wall.
  • Hole for wall mounting
    ø4.5 x 2 Locations
  • Amount Of Content
    1 unit
Part Number
2-7851-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,716.62

PAPER-MADE WASTE CLOTH (SHEET) 1 Piece(s) Same day 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1