(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ultrasonic Thermal Adhesion Device

Ultrasonic Thermal Adhesion Device

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-6188-01

  • Product Type
    Desktop Sealer
  • Specifications
    For welding only
  • Sealing width(mm)
    5
  • Sealing length(mm)
    2
  • Weight(kg)
    Main Component/Approx. 1, Hand Piece/Approx. 0.2
  • Power cord length(m)
    1.5
  • Main Body Size(mm)
    125X170X53
  • Oscillating Frequency
    57KHZ
  • Handpiece Size(mm)
    28X117X54
  • Manufacturer Product Name
    Ultrasonic welding machine QUPPA
  • Manufacturer Model Number
    QUPPA
  • Power Supply
    AC100~240V 50/60 40VA
  • Features
    Easy operation due to wide opening, clean finish. Supports a wide range of materials including PSP, OPS, PVC, PP, A-PET, HIPS etc.
  • Accessory
    Handpiece Holder
  • Timer
    Approximately 0 to 5 seconds
  • Output cord length
    50 cm (Curled Cord)
  • Maximum Output(W)
    20
  • 1 unit
Part Number
1-6188-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 26,370.00

DESKTOP SEALERS 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Desktop Sealer
  • Specifications
    For welding only
  • Sealing width(mm)
    5
  • Sealing length(mm)
    2
  • Weight(kg)
    Main Component/Approx. 1, Hand Piece/Approx. 0.2
  • Power cord length(m)
    1.5
  • Main Body Size(mm)
    125X170X53
  • Oscillating Frequency
    57KHZ
  • Handpiece Size(mm)
    28X117X54
  • Manufacturer Product Name
    Ultrasonic welding machine QUPPA
  • Manufacturer Model Number
    QUPPA
  • Power Supply
    AC100~240V 50/60 40VA
  • Features
    Easy operation due to wide opening, clean finish. Supports a wide range of materials including PSP, OPS, PVC, PP, A-PET, HIPS etc.
  • Accessory
    Handpiece Holder
  • Timer
    Approximately 0 to 5 seconds
  • Output cord length
    50 cm (Curled Cord)
  • Maximum Output(W)
    20
  • 1 unit

Product Description

[Features]
・ The wide opening makes it easy to work and the finish is beautiful
・ It supports a wide range of materials such as PSP, OPS, PVC, PP, A-PET, HIPS, etc.

Specifications of 1-6188-01

  • Product Type
    Desktop Sealer
  • Specifications
    For welding only
  • Sealing width(mm)
    5
  • Sealing length(mm)
    2
  • Weight(kg)
    Main Component/Approx. 1, Hand Piece/Approx. 0.2
  • Power cord length(m)
    1.5
  • Main Body Size(mm)
    125X170X53
  • Oscillating Frequency
    57KHZ
  • Handpiece Size(mm)
    28X117X54
  • Manufacturer Product Name
    Ultrasonic welding machine QUPPA
  • Manufacturer Model Number
    QUPPA
  • Power Supply
    AC100~240V 50/60 40VA
  • Features
    Easy operation due to wide opening, clean finish. Supports a wide range of materials including PSP, OPS, PVC, PP, A-PET, HIPS etc.
  • Accessory
    Handpiece Holder
  • Timer
    Approximately 0 to 5 seconds
  • Output cord length
    50 cm (Curled Cord)
  • Maximum Output(W)
    20
  • 1 unit
Part Number
1-6188-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 26,370.00

DESKTOP SEALERS 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1