Clip Sealer

Brand :
AS ONE

Caution

    Product Description

    Clip-type sealer that allows for simple sealing of plastic bags.
    [Features]
    · Sealing is simple, just hold the clip, open the mouth, pinch the bag and press the button.
    · The weight of the main body is only 200 g.
    · Can seal in 0.5 seconds.
    [Applications]
    · Ideal for sealing bags which contain liquid, etc. and cannot be tipped over.
    · Easily seals plastic bags.

    Clip Type Sealer Allowing For Simple Sealing Of Plastic Bags

    Z-1 Size: 42 × 225 × 71 mm, Seal size: 2 × 200 mm, Power supply: 100 V AC 50/60 Hz 200 W, Main body weight: 200 g, Heater rotations: 5,000 to 10,000, Sealing time: 0.5 seconds, Current (max): 4 A

    Z-1
    Size: 42 × 225 × 71 mm
    Seal size: 2 × 200 mm
    Power supply: 100 V AC 50/60 Hz 200 W
    Main body weight: 200 g
    Heater rotations: 5,000 to 10,000
    Sealing time: 0.5 seconds
    Current (max): 4 A

    Sealing is simple, just hold the clip, open the mouth, pinch the bag and press the button. Ideal for sealing bags which contain liquid, etc.

    Sealing is simple, just hold the clip, open the mouth, pinch the bag and press the button.
    Ideal for sealing bags which contain liquid, etc.

    Clip Sealer Replacement Parts

    Replacement fluoride resin tape

    Replacement fluoride resin tape

    Replacement heater for Z-1

    Replacement heater for Z-1

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Clip Sealer | AS ONE | MISUMI Thailand