Cable Tie, Tie Wrap Binder

Brand :
AS ONE

Caution

    Product Description

    Cable tie with stainless steel teeth resistant to vibrations.
    [Features]
    · The "Tie Wrap" is the world's first zip tie to feature stainless steel teeth.
    · Resistant to vibrations, ideal for fixing over long periods.
    · Uses 66 Nylon which is highly resistant to abrasions, oils and organic solvents.
    [Applications]
    · Useful for bundling electrical wires in indoor environments.
    · Useful for wiring work, automobiles, trains, airplanes, etc., and wiring in various other devices.

    Tie Wrap Binder Specifications

    External appearance

    External appearance

    • Material: PA (nylon) (UL File No. E49405)
    • Model number: TY-23M
    • Length × width / wrappable diameter: 92 × 2.4 / diameter: 1.6 to 16 mm

    Developer's Perspective

     

    A product from Thomas and Betts, the company that developed the world's first zip tie.
    Incredibly reliable, with a proven track record in industries as demanding as the rail, air and motor industries.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat