Cable Tie, SK Binder

Brand :
AS ONE

Caution

    Product Description

    100 mm cable tie.
    [Features]
    · Slit mechanism makes for easy workability and strong binding.
    [Applications]
    · Useful for bundling electrical wires.

    SK Binder (Standard Type) Specifications

    SK Binder: Related image

    External appearance

    • Material: PA (Nylon 66) (UL File No. E72417)
    • Operating temperature range: -20 to +95°C
    • Common type

    Model number: SKB-1M
    Length × width / wrappable diameter: 100 × 2.5 mm / ø1 to 21 (wrappable diameter 1 to 21 mm)

    Model number: SKB-2M
    Length × width / wrappable diameter: 145 × 3.4 mm / ø3 to 37 (wrappable diameter 3 to 37 mm)

    Model number: SKB-3M
    Length × width / wrappable diameter: 185 × 4.5 mm / ø3 to 50 (wrappable diameter 3 to 50 mm)

    SK Binder: Related image

    Dimensional outline drawing

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat