(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Bag, Lamizip Clear LZ

Plastic Bag, Lamizip Clear LZ

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-6552-04

  • Product Type
    Polyethylene Bag with Zip
  • Width×Zipper length(mm)
    120X180
  • Base Width(mm)
    35
  • Manufacturer Product Name
    Lamizip Clear LZ-12, 50 pcs
  • Manufacturer Model Number
    LZ-12
  • JAN Code
    4909767432139
  • Material
    Bilayer Film of Nylon/PE (Polyethylene)
  • Features
    It has excellent impact strength and resistance to low temperatures, so it's suitable for freezing and refrigeration applications.
  • Operating Temperature Range(°C)
    -40~+90℃
  • Moisture permeability
    11.0-13.0 g/30 days
  • Oxygen permeability(cm3/m2(24h atm))
    59.0~65.0
  • Amount Of Content
    1 Pack (50 pcs)
Part Number
1-6552-04
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 827.11

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

5 Day(s) 1 Pack (50 pcs)

Basic Specifications

  • Product Type
    Polyethylene Bag with Zip
  • Width×Zipper length(mm)
    120X180
  • Base Width(mm)
    35
  • Manufacturer Product Name
    Lamizip Clear LZ-12, 50 pcs
  • Manufacturer Model Number
    LZ-12
  • JAN Code
    4909767432139
  • Material
    Bilayer Film of Nylon/PE (Polyethylene)
  • Features
    It has excellent impact strength and resistance to low temperatures, so it's suitable for freezing and refrigeration applications.
  • Operating Temperature Range(°C)
    -40~+90℃
  • Moisture permeability
    11.0-13.0 g/30 days
  • Oxygen permeability(cm3/m2(24h atm))
    59.0~65.0
  • Amount Of Content
    1 Pack (50 pcs)

Product Description

It has excellent impact strength and resistance to low temperatures, so it's suitable for freezing and refrigeration applications.

Specifications of 1-6552-04

  • Product Type
    Polyethylene Bag with Zip
  • Width×Zipper length(mm)
    120X180
  • Base Width(mm)
    35
  • Manufacturer Product Name
    Lamizip Clear LZ-12, 50 pcs
  • Manufacturer Model Number
    LZ-12
  • JAN Code
    4909767432139
  • Material
    Bilayer Film of Nylon/PE (Polyethylene)
  • Features
    It has excellent impact strength and resistance to low temperatures, so it's suitable for freezing and refrigeration applications.
  • Operating Temperature Range(°C)
    -40~+90℃
  • Moisture permeability
    11.0-13.0 g/30 days
  • Oxygen permeability(cm3/m2(24h atm))
    59.0~65.0
  • Amount Of Content
    1 Pack (50 pcs)
Part Number
1-6552-04
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 827.11

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

5 Day(s) 1 Pack (50 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1