Unipac, Thickness 0.05/0.06 mm, Brown Light-Shielding

Caution
Product Description
An opaque plastic bag with zipper and featuring excellent light shielding.
[Features]
· The white printed part can be written on using ballpoint pen or markers.
· Ideal for carrying items such as test samples that you don't want to be visible.
[Applications]
· Can be used as a storage bag for materials that require light shielding and that you don't want to be seen, such as test kits, medicines or eye drops.
Brown Light-Shielding Unipac Specifications
| Part Number | Product Name | Model Number | Size (Width × Length) | Thickness |
|---|---|---|---|---|
| 8-3329-01 | Unipac (brown light-shielding) width: 70 × under chuck length: 100 mm, C | C | 70 × 100 mm | 0.05 mm |
| 8-3329-51 | Unipac (brown light-shielding) width: 70 × under chuck length: 100 mm, C, 1,000 pieces | 70 × 100 mm | 0.05 mm | |
| 8-3329-02 | Unipac (brown light-shielding) width: 100 × under chuck length: 140 mm, E | E | 100 × 140 mm | 0.05 mm |
| 8-3329-52 | Unipac (brown light-shielding) width: 100 × under chuck length: 140 mm, E, 1,000 pieces | 100 × 140 mm | 0.05 mm | |
| 8-3329-03 | Unipac (brown light-shielding) width: 140 × under chuck length: 200 mm, G | G | 140 × 200 mm | 0.05 mm |
| 8-3329-53 | Unipac (brown light-shielding) width: 140 × under chuck length: 200 mm, G, 1,000 pieces | 140 × 200 mm | 0.05 mm | |
| 8-3329-04 | Unipac (brown light-shielding) width: 240 × under chuck length: 340 mm, handy J | Handy J | 240 × 340 mm | 0.06 mm |
| 8-3329-54 | Unipac (brown light-shielding) width: 240 × under chuck length: 340 mm, handy J, 200 pieces | 240 × 340 mm | 0.06 mm |
Chuck: yes
Light-shielding type
Material: PE (polyethylene)