(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tora Tape

Tora Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 9-169-03

  • Product Type
    Adhesive Tape
  • Color
    Multicolor
  • Width(mm)
    75
  • Length(m)
    1
  • Thickness(mm)
    0.15
  • Detailed colors
    Yellow + Black
  • Manufacturer Product Name
    Tora Tape TR3-C Reflective Sheet Tape
  • Manufacturer Model Number
    TR3-C
  • Material
    Reflective sheet tape type
  • Net Content
    1 pc.
Part Number
9-169-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Net Content

฿ 632.07

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 31 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Multicolor
  • Width(mm)
    75
  • Length(m)
    1
  • Thickness(mm)
    0.15
  • Detailed colors
    Yellow + Black
  • Manufacturer Product Name
    Tora Tape TR3-C Reflective Sheet Tape
  • Manufacturer Model Number
    TR3-C
  • Material
    Reflective sheet tape type
  • Net Content
    1 pc.

Specifications of 9-169-03

  • Product Type
    Adhesive Tape
  • Color
    Multicolor
  • Width(mm)
    75
  • Length(m)
    1
  • Thickness(mm)
    0.15
  • Detailed colors
    Yellow + Black
  • Manufacturer Product Name
    Tora Tape TR3-C Reflective Sheet Tape
  • Manufacturer Model Number
    TR3-C
  • Material
    Reflective sheet tape type
  • Net Content
    1 pc.
Part Number
9-169-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Net Content

฿ 632.07

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 31 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1