(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Display Tape with Minimal Adhesive Residue (50mm×10m, Red)

Safety Display Tape with Minimal Adhesive Residue (50mm×10m, Red)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 1-9660-02

  • Product Type
    Adhesive Tape
  • Color
    Red Type
  • Width(mm)
    50
  • Length(m)
    10
  • Type
    Handling precautions
  • Manufacturer Product Name
    Safety Display Tape H-06-TC
  • Manufacturer Model Number
    H-06-TC
  • JAN Code
    4967529552617
  • Features
    It is a tape that generates less adhesive residue. Can be easily cut by hand.
  • Base Material
    PE (polyethylene)
  • Adhesive Agent Material
    PMMA (Acrylic) Type
  • Footnotes
    Price per 1 unit.
  • Net Content
    1 pc.
Part Number
1-9660-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Net Content

฿ 421.00

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Red Type
  • Width(mm)
    50
  • Length(m)
    10
  • Type
    Handling precautions
  • Manufacturer Product Name
    Safety Display Tape H-06-TC
  • Manufacturer Model Number
    H-06-TC
  • JAN Code
    4967529552617
  • Features
    It is a tape that generates less adhesive residue. Can be easily cut by hand.
  • Base Material
    PE (polyethylene)
  • Adhesive Agent Material
    PMMA (Acrylic) Type
  • Footnotes
    Price per 1 unit.
  • Net Content
    1 pc.

Product Description

Indicator tape that leaves behind minimal adhesive residue.
[Features]
· Can be torn by hand.
· Designed so that the adhesive won't leak out or remain when the tape is removed, and is easy to tear by hand (no cutting tool needed).
· The printed text won't smudge easily even when exposed to water or oil.
[Applications]
· Informing others that a package contains "FRAGILE" items.

Specifications of 1-9660-02

  • Product Type
    Adhesive Tape
  • Color
    Red Type
  • Width(mm)
    50
  • Length(m)
    10
  • Type
    Handling precautions
  • Manufacturer Product Name
    Safety Display Tape H-06-TC
  • Manufacturer Model Number
    H-06-TC
  • JAN Code
    4967529552617
  • Features
    It is a tape that generates less adhesive residue. Can be easily cut by hand.
  • Base Material
    PE (polyethylene)
  • Adhesive Agent Material
    PMMA (Acrylic) Type
  • Footnotes
    Price per 1 unit.
  • Net Content
    1 pc.
Part Number
1-9660-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Net Content

฿ 421.00

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Safety Display Tape Features

Safety Display Tape external appearance

Safety Display Tape external appearance

1-9660-01
Type: Caution, broken items
Width × length: 50 mm × 10 m
1-9660-02
Type: Handle with care
Width × length: 50 mm × 10 m
1-9660-03
Type: No entry to unauthorized personnel
Width × length: 50 mm × 25 m
1-9660-04
Type: Operation prohibited
Width × length: 25 mm × 25 m