Double-Sided Tape, No Backing Paper

Brand :
AS ONE

Caution

    Product Description

    Small wind double-sided tape without backing paper (release paper) that is easy to use.
    [Features]
    · No backing paper, making it easy to use.
    · Useful for putting up posters, notices, etc., on glass surfaces.
    · Uses transparent materials for a clean finish without being conspicuous.
    · The material won't degrade or change color over time, giving it great longevity.
    [Applications]
    · For adhesive work where the user doesn't want to waste time removing the backing paper.
    · For hanging posters and notices, for sticking photos and articles in scrapbooks, for making product displays, for making photo displays, etc.

    Double-Sided Tape (No Backing Paper) Features

    Double-Sided Tape (No Backing Paper) external appearance

    Double-Sided Tape (No Backing Paper) external appearance

    Winding core diameter: ø25 (diameter 25 mm)
    Compatible dispensers: C-40, H-127
    Width × length: 12 mm × 30 m (6-4042-11)
    Width × length: 18 mm × 30 m (6-4042-12)
    No backing paper
    Scotch

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Double-Sided Tape, No Backing Paper | AS ONE | MISUMI Thailand