Drafting Tape, Adhesive Tape 20-3-12

Brand :
AS ONE

Caution

    Product Description

    Will peel off of documents and cardboard without damaging them. High quality crepe paper tape with a low-strength adhesive.
    [Features]
    · Useful for temporarily holding documents, temporarily fixing tracing paper, design paper, etc.
    · The low-strength adhesive means the tape can be removed without damaging the surface.
    · Will peel off of documents and cardboard without damaging them.
    · Can also be applied to curved shapes.
    [Applications]
    · Temporary fixing of tracing paper, design paper, etc.
    · Temporary fixing of film in a reel.
    · To reinforce masking tape, etc.

    Drafting Tape Features

    Drafting Tape external appearance

    Drafting Tape external appearance

    Double-sided/single-sided/cutter: single-sided adhesive
    Base material: crepe paper
    Adhesive: acrylic type
    Tape length: 30 m
    Features: drafting tape
    Wrapped core diameter: ø76 (diameter 76 mm)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat