(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Strong Double Sided Tape, Width (mm) 15/20

Super Strong Double Sided Tape, Width (mm) 15/20

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 645.94 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-8077-21
1-8077-22
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Manufacturer Product Name Manufacturer Model Number Net Content

฿ 703.80

DOUBLE-SIDED TAPES 1 Piece(s) 6 Day(s) 15 4 Extra-strength double-sided tape (for transparent materials) 15 mm×4m T-4612 1 Roll

฿ 645.94

DOUBLE-SIDED TAPES 1 Piece(s) 5 Day(s) 20 3 Extra-strength double-sided tape (for transparent materials) 20 mm×3m T-4613 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Thickness(mm)
    1
  • Detailed colors
    Transparency
  • Adhesive Agent Material
    Acrylic
  • Material/film
    Polyester
  • Adhesiveness
    20 N/20 mm or more
  • Net Content
    1 Roll

Product Description

[AS ONE Corporation]Clear type polyester super heavy-duty double-sided tape.
Tape thickness (mm): 1.

Part Number
1-8077-21
1-8077-22
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Manufacturer Product Name Manufacturer Model Number Net Content

฿ 703.80

DOUBLE-SIDED TAPES 1 Piece(s) 6 Day(s) 15 4 Extra-strength double-sided tape (for transparent materials) 15 mm×4m T-4612 1 Roll

฿ 645.94

DOUBLE-SIDED TAPES 1 Piece(s) 5 Day(s) 20 3 Extra-strength double-sided tape (for transparent materials) 20 mm×3m T-4613 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1