(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
1-9948-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Net Content |
---|---|---|---|---|---|---|
฿ 94.75 |
DOUBLE-COATED TAPES(FOR GENER | 1 Piece(s) | Same day | 1 Roll |
Double-sided tape that peels off cleanly.
[Features]
· The base material is strong, and won't tear easily when being peeled off.
[Applications]
· This easy to peel double-sided tape can be used for cushioning OA equipment and home appliances, and as a reusable seal adhesive.
Part Number |
---|
1-9948-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Net Content |
---|---|---|---|---|---|---|
฿ 94.75 |
DOUBLE-COATED TAPES(FOR GENER | 1 Piece(s) | Same day | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Double-Sided Tape external appearance
Materials: base material / non-woven fabric, adhesive / special acrylic type
Thickness: 0.16 mm
Wrapped core diameter: ø75 (diameter 75 mm)
Width × length: 5 mm × 20 m (1-9948-01: multiple types available)
Reusable type
How can we improve?
How can we improve?