Million Vinyl Tape For Electrical Insulation

Brand :
AS ONE

Caution

    Product Description

    Vinyl tape with strong adhesive that supports a wide range of applications.
    [Features]
    · Has high adhesive strength and can be used for metal, wood, glass, fabric, etc., in addition to being for electrical insulation.
    · Complies with JIS standards, and has a quality and level of performance that is recognized internationally.
    · Can be used extensively, from public works, construction, and factories, to workplaces, heavy electric and light electric companies and general households.
    [Applications]
    · For electrical insulation in general electrical work.
    · For stationery.

    Vinyl Tape Features

    Vinyl Tape external appearance

    Vinyl Tape external appearance

    Specifications
    Materials: base material / flexible PVC film, adhesive / rubber-based
    Adhesive strength: 1.00 N / 10 mm or more
    Tensile strength: 20.0 N / 10 mm or more
    Thickness: approx. 0.2 mm
    Lead-, cadmium-, hexavalent chromium-, mercury-free
    JISC2336 compliant
    Width × length: 19 mm × 10 m
    Color: yellow-green, green, yellow, orange, blue, light blue, red, pink

    Developer's Perspective

     

    This product is not only a highly versatile and strong adhesive tape, it has also been designed to be easy to cut, with the aim of improving the user's productivity.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat