(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scotch Transparent Packaging Tape (For Medium/Lightweight Objects)

Scotch Transparent Packaging Tape (For Medium/Lightweight Objects)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 174.19 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-2859-01
1-2859-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Manufacturer Product Name Manufacturer Model Number JAN Code Net Content

฿ 174.19

PE(POLYETHYLENE) TAPES 1 Piece(s) - Quote Scotch Transparent Packaging Tape 313 1PN 3131PN 4548623628639 1 Roll

฿ 1,021.08

PE(POLYETHYLENE) TAPES 1 Pack(s)

6 Pieces Per Package

5 Day(s) Scotch Transparent Packaging Tape 313-6PN 313-6PN 4548623628660 1 Pack (6 pcs)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    48
  • Length(m)
    50
  • Thickness(mm)
    0.065
  • Detailed colors
    Transparency
  • Features
    Overlapped pasting is possible. Can be written on.
  • Base Material
    PP (Polypropylene) Film
  • Adhesive Agent Material
    Acrylic

Product Description

OPP tape for medium to lightweight objects that won't cover up any design or text on the surface.
[Features]
· The tape is transparent so that it does not cover anything on the surface.
· Can be written on with oil-based inks.
· Can be overlapped.
[Applications]
· Packaging of postal and other small items.
· Packaging of items up to 15 kg.

Part Number
1-2859-01
1-2859-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Manufacturer Product Name Manufacturer Model Number JAN Code Net Content

฿ 174.19

PE(POLYETHYLENE) TAPES 1 Piece(s) - Quote Scotch Transparent Packaging Tape 313 1PN 3131PN 4548623628639 1 Roll

฿ 1,021.08

PE(POLYETHYLENE) TAPES 1 Pack(s)

6 Pieces Per Package

5 Day(s) Scotch Transparent Packaging Tape 313-6PN 313-6PN 4548623628660 1 Pack (6 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Transparent Packaging Tape Features

1-2859-01 external appearance

1-2859-01 external appearance

1-2859-02 external appearance

1-2859-02 external appearance

1-2859-03 external appearance

1-2859-03 external appearance

Product classification: packing tape
Materials: polypropylene (PP)
Length: 50 m
Thickness: 0.065 mm

Developer's Perspective

 

"I want a cheap and simple transparent packaging tape." Our customers asked for it, and we delivered.