(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Durable Line Tape

Durable Line Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-2604-02

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    50
  • Length(m)
    20
  • Thickness(mm)
    0.16
  • Manufacturer Product Name
    Durable line tape yellow
  • Features
    Features outstanding heat resistance, chemical resistance, durability, and ultraviolet resistance. Maintains its luster for a long time, resisting discoloration and distortion. Even tough stains such as those from oil-based magic markers can be easily removed by simply wiping them off. Environmentally friendly: can be incinerated after removal.
  • Specifications
    Incombustible and already processed to be antimicrobial and mold-resistant
  • Main Body Material
    PET (Polyethylene Terephthalate) Film + Special Coating
  • Core
    Plastic
  • Net Content
    1 Roll
Part Number
1-2604-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Net Content

฿ 2,970.80

LINE TAPES 1 Piece(s) 6 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    50
  • Length(m)
    20
  • Thickness(mm)
    0.16
  • Manufacturer Product Name
    Durable line tape yellow
  • Features
    Features outstanding heat resistance, chemical resistance, durability, and ultraviolet resistance. Maintains its luster for a long time, resisting discoloration and distortion. Even tough stains such as those from oil-based magic markers can be easily removed by simply wiping them off. Environmentally friendly: can be incinerated after removal.
  • Specifications
    Incombustible and already processed to be antimicrobial and mold-resistant
  • Main Body Material
    PET (Polyethylene Terephthalate) Film + Special Coating
  • Core
    Plastic
  • Net Content
    1 Roll

Product Description

Durable line tape with heat resistance and chemical resistance.

Specifications of 1-2604-02

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    50
  • Length(m)
    20
  • Thickness(mm)
    0.16
  • Manufacturer Product Name
    Durable line tape yellow
  • Features
    Features outstanding heat resistance, chemical resistance, durability, and ultraviolet resistance. Maintains its luster for a long time, resisting discoloration and distortion. Even tough stains such as those from oil-based magic markers can be easily removed by simply wiping them off. Environmentally friendly: can be incinerated after removal.
  • Specifications
    Incombustible and already processed to be antimicrobial and mold-resistant
  • Main Body Material
    PET (Polyethylene Terephthalate) Film + Special Coating
  • Core
    Plastic
  • Net Content
    1 Roll
Part Number
1-2604-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Net Content

฿ 2,970.80

LINE TAPES 1 Piece(s) 6 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1