(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
6-6928-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Net Content |
---|---|---|---|---|---|---|
฿ 1,473.42 |
STATIC ELECTRICITY MEASURE TA | 1 Piece(s) | 5 Day(s) | 1 Roll |
Double-sided electrical/electronic-use tape made from a special conductive adhesive applied to aluminum foil.
[Features]
· Simply pasting it to a surface provides high electrical conductivity in both the vertical direction (thickness) and the surface direction.
· Also provides thermal conductivity. Made with flexible aluminum foil.
· Highly effective for fixing neutralization brushes used to remove static electricity.
· Used in OA equipment, etc.
[Applications]
· Pasting various electrically conductive materials and electromagnetic shields.
Part Number |
---|
6-6928-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Net Content |
---|---|---|---|---|---|---|
฿ 1,473.42 |
STATIC ELECTRICITY MEASURE TA | 1 Piece(s) | 5 Day(s) | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Conductive Aluminum Foil Double-Sided Tape external appearance
Specifications
Materials: base material / aluminum foil, adhesive / acrylic type conductive
Electrical resistance: 0.5 Ω/mm2
Thickness: 0.14 mm
Width × length: 10 mm × 20 m
Highly rated double-sided tape that allows an anti-static brush to easily be attached without screws.
How can we improve?
How can we improve?