(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Kapton® Double Sided Adhesive Tape

Kapton® Double Sided Adhesive Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-2790-01

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    10
  • Length(m)
    20
  • Thickness(mm)
    0.145
  • Detailed colors
    Brown
  • Manufacturer Product Name
    Kapton Double-Sided Adhesive Tape WFT 760H
  • Manufacturer Model Number
    WFT760H
  • Features
    This adhesive agent has excellent resistance to high temperatures and will not leave much residue when peeled again.
  • Base Material
    Kapton ® (Polyimide) Film
  • Adhesive Agent Material
    Silicone
  • Heat Resistant Temperature(°C)
    200
  • Net Content
    1 Roll
Part Number
1-2790-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Net Content

฿ 2,573.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 1 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    10
  • Length(m)
    20
  • Thickness(mm)
    0.145
  • Detailed colors
    Brown
  • Manufacturer Product Name
    Kapton Double-Sided Adhesive Tape WFT 760H
  • Manufacturer Model Number
    WFT760H
  • Features
    This adhesive agent has excellent resistance to high temperatures and will not leave much residue when peeled again.
  • Base Material
    Kapton ® (Polyimide) Film
  • Adhesive Agent Material
    Silicone
  • Heat Resistant Temperature(°C)
    200
  • Net Content
    1 Roll

Product Description

[Features]
・ The adhesive has excellent high-temperature heat resistance, and there is little adhesive residue even after re-peeling

Specifications of 1-2790-01

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    10
  • Length(m)
    20
  • Thickness(mm)
    0.145
  • Detailed colors
    Brown
  • Manufacturer Product Name
    Kapton Double-Sided Adhesive Tape WFT 760H
  • Manufacturer Model Number
    WFT760H
  • Features
    This adhesive agent has excellent resistance to high temperatures and will not leave much residue when peeled again.
  • Base Material
    Kapton ® (Polyimide) Film
  • Adhesive Agent Material
    Silicone
  • Heat Resistant Temperature(°C)
    200
  • Net Content
    1 Roll
Part Number
1-2790-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Net Content

฿ 2,573.00

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 1 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1