(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Kapton Tape Width (mm) 10

Kapton Tape Width (mm) 10

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,141.54 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-9166-01
1-9166-02
1-9166-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thickness
(mm)
Manufacturer Product Name Manufacturer Model Number Net Content

฿ 2,592.67

HEAT-RESISTANT TAPES 1 Piece(s) 5 Day(s) 0.035 Kapton Tape, Kapton Tape 650S#12 650S#12 1 Roll

฿ 1,141.54

HEAT-RESISTANT TAPES 1 Piece(s) Same day 0.05 Kapton Tape, Kapton Tape 650S#25 650S#25 1 Roll

฿ 2,207.00

HEAT-RESISTANT TAPES 1 Piece(s) 19 Day(s) 0.08 Kapton Tape, Kapton Tape 650S#50 650S#50 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    10
  • Length(m)
    20
  • Detailed colors
    Brown
  • Base Material
    PI (Polyimide
  • Adhesive Agent Material
    Silicone
  • Flame Retardant
    UL510 Approved Product
  • Heat Resistant Temperature(°C)
    200
  • Net Content
    1 Roll

Product Description

AS ONE Electronic substrate tape/Polyimide tape Kapton tape.

Part Number
1-9166-01
1-9166-02
1-9166-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thickness
(mm)
Manufacturer Product Name Manufacturer Model Number Net Content

฿ 2,592.67

HEAT-RESISTANT TAPES 1 Piece(s) 5 Day(s) 0.035 Kapton Tape, Kapton Tape 650S#12 650S#12 1 Roll

฿ 1,141.54

HEAT-RESISTANT TAPES 1 Piece(s) Same day 0.05 Kapton Tape, Kapton Tape 650S#25 650S#25 1 Roll

฿ 2,207.00

HEAT-RESISTANT TAPES 1 Piece(s) 19 Day(s) 0.08 Kapton Tape, Kapton Tape 650S#50 650S#50 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Frequently Asked Questions (FAQ)

Question: What do the #12 and #25 in the product codes mean?
Answer: The product is composed of Kapton film and heat-resistant silicone adhesive. The number after the # indicates the thickness of Kapton film.