(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Kapton Tape Width (mm) 12.7/19

Kapton Tape Width (mm) 12.7/19

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,748.25 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
5-5018-01
5-5018-02
5-5018-04
5-5018-05
5-5018-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Thickness
(mm)
Withstand Voltage
(V)
Manufacturer Product Name Manufacturer Model Number Adhesive Agent Material Heat Resistant Temperature
(°C)
Net Content

฿ 1,748.25

HEAT-RESISTANT TAPES 1 Piece(s) Same day 12.7 0.069 7500 Kapton Tape P-221 12.7×33 P-221 Silicone 180 (continuous) 1 Roll

฿ 2,801.32

HEAT-RESISTANT TAPES 1 Piece(s) Same day 19 0.069 7500 Kapton Tape P-221 19×33 P-221 Silicone 180 (continuous) 1 Roll

฿ 5,460.00

HEAT-RESISTANT TAPES 1 Piece(s) 19 Day(s) 19 0.1 11500 Kapton Tape P-222 19×33 P-222 Silicone 180 (continuous) 1 Roll

฿ 2,228.00

HEAT-RESISTANT TAPES 1 Piece(s) 19 Day(s) 12.7 0.064 7000 Kapton Tape P-224 12.7×33 P-224 Acrylic 155 (continuous) 1 Roll

฿ 3,822.00

HEAT-RESISTANT TAPES 1 Piece(s) 19 Day(s) 19 0.064 7000 Kapton Tape P-224 19×33 P-224 Acrylic 155 (continuous) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Length(m)
    33
  • Detailed colors
    Brown
  • Base Material
    PI (Polyimide)
  • Flame Retardant
    UL Standard E20392
  • Insulation Resistance(mΩ)
    1×106
  • Net Content
    1 Roll

Product Description

For binding heat resistant electric wires, high-frequency motor / traction motor insulation, bobbin coil / thermistor part external insulation, and temporary fixing of electronic parts for vacuum deposition.

Part Number
5-5018-01
5-5018-02
5-5018-04
5-5018-05
5-5018-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Thickness
(mm)
Withstand Voltage
(V)
Manufacturer Product Name Manufacturer Model Number Adhesive Agent Material Heat Resistant Temperature
(°C)
Net Content

฿ 1,748.25

HEAT-RESISTANT TAPES 1 Piece(s) Same day 12.7 0.069 7500 Kapton Tape P-221 12.7×33 P-221 Silicone 180 (continuous) 1 Roll

฿ 2,801.32

HEAT-RESISTANT TAPES 1 Piece(s) Same day 19 0.069 7500 Kapton Tape P-221 19×33 P-221 Silicone 180 (continuous) 1 Roll

฿ 5,460.00

HEAT-RESISTANT TAPES 1 Piece(s) 19 Day(s) 19 0.1 11500 Kapton Tape P-222 19×33 P-222 Silicone 180 (continuous) 1 Roll

฿ 2,228.00

HEAT-RESISTANT TAPES 1 Piece(s) 19 Day(s) 12.7 0.064 7000 Kapton Tape P-224 12.7×33 P-224 Acrylic 155 (continuous) 1 Roll

฿ 3,822.00

HEAT-RESISTANT TAPES 1 Piece(s) 19 Day(s) 19 0.064 7000 Kapton Tape P-224 19×33 P-224 Acrylic 155 (continuous) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1