(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-1708-01 |
1-1708-02 |
1-6797-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Thickness (mm) |
Adhesiveness | Tensile Strength | Withstand Voltage (V) |
Allowable Maximum Temperature (°C) |
Manufacturer Product Name | Manufacturer Model Number | JAN Code | Specifications | Stretch (%) |
Breakdown Voltage (kV) |
Flame Retardant | Heat Resistant Temperature (°C) |
Tensile Strength | Net Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 734.84 |
MASKING TAPES(FOR HEAT-RESIST | 1 Piece(s) | Same day | 10 | 0.063 | 6.37N/25mm | 127.4N/25mm | 6000 | - | Polyimide Tape PB416-10-30 | PB416-10-30 | 4560111739818 | - | 50 | - | Suitable for UL510 E81174 | 200 | - | 1 Roll | ||
฿ 1,362.52 |
MASKING TAPES(FOR HEAT-RESIST | 1 Piece(s) | Same day | 20 | 0.063 | 6.37N/25mm | 127.4N/25mm | 6000 | - | Polyimide Tape PB416-20-30 | PB416-20-30 | 4560111739825 | - | 50 | - | Suitable for UL510 E81174 | 200 | - | 1 Roll | ||
฿ 1,060.11 |
MASKING TAPES(FOR HEAT-RESIST | 1 Piece(s) | Same day | 10 | 0.055 | 5.69(580)N(gf)/25mm | - | - | 180 | Polyimide Tape 1030 10x30 m | No.1030 | 4970520358324 | UL510FR UL temperature rating 200°C | - | 7.0 | - | - | 122.6(12.5)N(kgf)/25mm | 1 Roll |
AS ONE Electronic Substrate Tape/Polyimide Tape Polyimide Tape.
Part Number |
---|
1-1708-01 |
1-1708-02 |
1-6797-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Thickness (mm) |
Adhesiveness | Tensile Strength | Withstand Voltage (V) |
Allowable Maximum Temperature (°C) |
Manufacturer Product Name | Manufacturer Model Number | JAN Code | Specifications | Stretch (%) |
Breakdown Voltage (kV) |
Flame Retardant | Heat Resistant Temperature (°C) |
Tensile Strength | Net Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 734.84 |
MASKING TAPES(FOR HEAT-RESIST | 1 Piece(s) | Same day | 10 | 0.063 | 6.37N/25mm | 127.4N/25mm | 6000 | - | Polyimide Tape PB416-10-30 | PB416-10-30 | 4560111739818 | - | 50 | - | Suitable for UL510 E81174 | 200 | - | 1 Roll | ||
฿ 1,362.52 |
MASKING TAPES(FOR HEAT-RESIST | 1 Piece(s) | Same day | 20 | 0.063 | 6.37N/25mm | 127.4N/25mm | 6000 | - | Polyimide Tape PB416-20-30 | PB416-20-30 | 4560111739825 | - | 50 | - | Suitable for UL510 E81174 | 200 | - | 1 Roll | ||
฿ 1,060.11 |
MASKING TAPES(FOR HEAT-RESIST | 1 Piece(s) | Same day | 10 | 0.055 | 5.69(580)N(gf)/25mm | - | - | 180 | Polyimide Tape 1030 10x30 m | No.1030 | 4970520358324 | UL510FR UL temperature rating 200°C | - | 7.0 | - | - | 122.6(12.5)N(kgf)/25mm | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?