(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polyimide Tape Thickness (mm) 0.055/0.069

Polyimide Tape Thickness (mm) 0.055/0.069

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 700.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-1369-01
1-1369-02
1-1369-03
1-1369-04
1-3993-01
1-3993-02
1-3993-05
1-3993-06
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Length
(m)
Thickness
(mm)
Manufacturer Product Name Manufacturer Model Number JAN Code Stretch
(%)
Net Content

฿ 700.00

MASKING TAPES(FOR HEAT-RESIST 1 Piece(s) - 19 Day(s) 10 30 0.055 Polyimide Tape KS-100055-1 KS-100055-1 4562108500432 63 1 Roll

฿ 1,273.00

MASKING TAPES(FOR HEAT-RESIST 1 Piece(s) - 19 Day(s) 20 30 0.055 Polyimide Tape KS-200055-1 KS-200055-1 4562108500449 63 1 Roll

฿ 1,830.63

MASKING TAPES(FOR HEAT-RESIST 1 Pack(s)

3 Pieces Per Package

Same day 10 30 0.055 Polyimide Tape KS-100055-3 KS-100055-3 4562108500456 63 1 Box (3 Rolls)

฿ 3,395.00

MASKING TAPES(FOR HEAT-RESIST 1 Pack(s)

3 Pieces Per Package

Same day 20 30 0.055 Polyimide Tape KS-200055-3 KS-200055-3 4562108500463 63 1 Box (3 Rolls)

฿ 1,408.00

MASKING TAPES(FOR HEAT-RESIST 1 Piece(s) - 19 Day(s) 12.7 33 0.069 Polyimide Tape WS-127069-1 WS-127069-1 4562108500593 66 1 Roll

฿ 2,090.00

MASKING TAPES(FOR HEAT-RESIST 1 Piece(s) - 19 Day(s) 19 33 0.069 Polyimide Tape WS-190069-1 WS-190069-1 4562108500609 66 1 Roll

฿ 3,670.00

MASKING TAPES(FOR HEAT-RESIST 1 Pack(s)

3 Pieces Per Package

19 Day(s) 12.7 33 0.069 Polyimide Tape WS-127069-3 WS-127069-3 4562108500630 66 1 Box (3 Rolls)

฿ 5,452.00

MASKING TAPES(FOR HEAT-RESIST 1 Pack(s)

3 Pieces Per Package

19 Day(s) 19 33 0.069 Polyimide Tape WS-190069-3 WS-190069-3 4562108500647 66 1 Box (3 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Withstand Voltage(V)
    6000
  • Detailed colors
    Brown
  • Base Material
    PI (Polyimide)
  • Adhesive Agent Material
    Silicone
  • Flame Retardant
    UL510 compatible
  • Heat Resistant Temperature(°C)
    205(3h)
  • Insulation Resistance(mΩ)
    1X107
  • Application
    For the insulation and protection of PCB masking, transformers, aerospace parts, electric cars, special electronic parts, etc.
  • Tensile Strength
    5kgf/cm

Product Description

For the insulation and protection of PCB masking, transformers, aerospace parts, electric cars, special electronic parts, etc.

Part Number
1-1369-01
1-1369-02
1-1369-03
1-1369-04
1-3993-01
1-3993-02
1-3993-05
1-3993-06
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Length
(m)
Thickness
(mm)
Manufacturer Product Name Manufacturer Model Number JAN Code Stretch
(%)
Net Content

฿ 700.00

MASKING TAPES(FOR HEAT-RESIST 1 Piece(s) - 19 Day(s) 10 30 0.055 Polyimide Tape KS-100055-1 KS-100055-1 4562108500432 63 1 Roll

฿ 1,273.00

MASKING TAPES(FOR HEAT-RESIST 1 Piece(s) - 19 Day(s) 20 30 0.055 Polyimide Tape KS-200055-1 KS-200055-1 4562108500449 63 1 Roll

฿ 1,830.63

MASKING TAPES(FOR HEAT-RESIST 1 Pack(s)

3 Pieces Per Package

Same day 10 30 0.055 Polyimide Tape KS-100055-3 KS-100055-3 4562108500456 63 1 Box (3 Rolls)

฿ 3,395.00

MASKING TAPES(FOR HEAT-RESIST 1 Pack(s)

3 Pieces Per Package

Same day 20 30 0.055 Polyimide Tape KS-200055-3 KS-200055-3 4562108500463 63 1 Box (3 Rolls)

฿ 1,408.00

MASKING TAPES(FOR HEAT-RESIST 1 Piece(s) - 19 Day(s) 12.7 33 0.069 Polyimide Tape WS-127069-1 WS-127069-1 4562108500593 66 1 Roll

฿ 2,090.00

MASKING TAPES(FOR HEAT-RESIST 1 Piece(s) - 19 Day(s) 19 33 0.069 Polyimide Tape WS-190069-1 WS-190069-1 4562108500609 66 1 Roll

฿ 3,670.00

MASKING TAPES(FOR HEAT-RESIST 1 Pack(s)

3 Pieces Per Package

19 Day(s) 12.7 33 0.069 Polyimide Tape WS-127069-3 WS-127069-3 4562108500630 66 1 Box (3 Rolls)

฿ 5,452.00

MASKING TAPES(FOR HEAT-RESIST 1 Pack(s)

3 Pieces Per Package

19 Day(s) 19 33 0.069 Polyimide Tape WS-190069-3 WS-190069-3 4562108500647 66 1 Box (3 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1