(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-4425-01 |
2-4425-02 |
2-4425-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Manufacturer Product Name | Manufacturer Model Number | Net Content |
---|---|---|---|---|---|---|---|---|---|
฿ 1,293.00 |
TAPE/PAPER/POLYETHYLENE BAG | 1 Piece(s) | 19 Day(s) | 13 | High-Low Temp Tape SHLT-12 | SHLT-12 | 1 Roll | ||
฿ 1,883.00 |
TAPE/PAPER/POLYETHYLENE BAG | 1 Piece(s) | 19 Day(s) | 20 | High-Low Temp Tape SHLT-34 | SHLT-34 | 1 Roll | ||
฿ 2,495.00 |
TAPE/PAPER/POLYETHYLENE BAG | 1 Piece(s) | 19 Day(s) | 25 | High-Low Temp Tape SHLT-10 | SHLT-10 | 1 Roll |
Electrical/electronic-use tape made of cloth fabric with heat/cold insulating properties.
[Features]
· Even when used in a 260°C dry oven the tape won't break or peel.
· Works well even at -60°C.
· Made of cloth, allowing it to stick firmly to a variety of containers, and will hold up against acids, alkali, oils, grease, etc.
· Can be written on.
[Applications]
· For labeling containers used in dry heat sterilization or freezer storage.
· For labeling containers used in extreme environments.
Part Number |
---|
2-4425-01 |
2-4425-02 |
2-4425-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Manufacturer Product Name | Manufacturer Model Number | Net Content |
---|---|---|---|---|---|---|---|---|---|
฿ 1,293.00 |
TAPE/PAPER/POLYETHYLENE BAG | 1 Piece(s) | 19 Day(s) | 13 | High-Low Temp Tape SHLT-12 | SHLT-12 | 1 Roll | ||
฿ 1,883.00 |
TAPE/PAPER/POLYETHYLENE BAG | 1 Piece(s) | 19 Day(s) | 20 | High-Low Temp Tape SHLT-34 | SHLT-34 | 1 Roll | ||
฿ 2,495.00 |
TAPE/PAPER/POLYETHYLENE BAG | 1 Piece(s) | 19 Day(s) | 25 | High-Low Temp Tape SHLT-10 | SHLT-10 | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
High-Low Temp Tape external appearance
Material: cloth
Width × length: 13 mm × 6.35 m
How can we improve?
How can we improve?