Thin Glass Cloth For Lagging

Brand :
AS ONE

Caution

    Product Description

    Lagging tape for heat insulation made of bulk-textured glass fiber with a special process to remove the rough texture.
    [Features]
    · Softer than general glass cloth.
    · Thanks to its special processing, there aren't any fibers sticking out and it is more resistant to fraying.
    [Applications]
    · Heat insulation on thin pipes, elbow joints, etc.

    Details Of Thin Glass Cloth For Lagging

    Thin glass cloth for lagging image

    Thin glass cloth for lagging image

    1-9623-01/1-9623-02/1-9623-03 specifications

    • Material: ultra-thin glass fiber
    • Maximum operating temperature: 550°C
    • MARINETEX

    1-9623-01 specifications

    • Width × length: 50 mm × 50 m
    • Thickness: 0.5 mm

    1-9623-02 specifications

    • Width × length: 100 mm × 50 m
    • Thickness: 0.5 mm

    1-9623-03 specifications

    • Width × length: 50 mm × 50 m
    • Thickness: 0.7 mm

    1-9623-04 specifications

    • Width × length: 100 mm × 50 m
    • Thickness: 0.7 mm

    1-9623-05 specifications

    • Width × length: 50 mm × 30 m
    • Thickness: 2.5 mm

    1-9623-06 specifications

    • Width × length: 100 mm × 30 m
    • Thickness: 2.5 mm
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Thin Glass Cloth For Lagging | AS ONE | MISUMI Thailand