(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
1-1578-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Net Content |
---|---|---|---|---|---|---|
฿ 2,273.00 |
CLOTH TAPES | 1 Piece(s) | 19 Day(s) | 1 Roll |
An adhesive tape with excellent strength, adhesive ability and insulation properties.
[Features]
· Tape for electrical insulation with H type heat resistance.
· Features excellent heat resistance, mechanical strength and flame retardant properties (UL standard).
[Applications]
· For external wrapping and insulating layers on heat resistant transformers.
· For bundling and wrapping coils.
Part Number |
---|
1-1578-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Net Content |
---|---|---|---|---|---|---|
฿ 2,273.00 |
CLOTH TAPES | 1 Piece(s) | 19 Day(s) | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Glass Cloth Adhesive Tape external appearance
Materials: base material / glass cloth, adhesive / silicon type
Adhesive strength: 6.7 N / 19 mm
Withstand voltage: 3.5 kV
Heat resistant temperature: 180°C
Flame resistance: UL510FR compliant E34833
Stretchability: 5%
Thickness: 0.18 mm
Width × length: 19 mm × 33 m
Features excellent physical strength, electrical insulation and thermal insulation.
How can we improve?
How can we improve?