(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
6-6924-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Net Content |
---|---|---|---|---|---|---|
฿ 972.00 |
CLOTH TAPES | 1 Piece(s) | 19 Day(s) | 1 Roll |
Electrical insulation tape with excellent flexibility, heat resistance, insulation properties and strength.
[Features]
· Tape made of heat-resistant silicone adhesive on a glass cloth base.
· Flexible, with excellent heat resistance, insulation and strength, making it ideal for heat-resistant insulation for various adherends.
· UL standard certified product.
· UL510FR (flame retardant), UL temperature rating 200°C (file No. E56086).
[Applications]
· Where heat is applied, edges, electrical insulating of parts, protection.
Part Number |
---|
6-6924-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Net Content |
---|---|---|---|---|---|---|
฿ 972.00 |
CLOTH TAPES | 1 Piece(s) | 19 Day(s) | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Glass Cloth Adhesive Tape external appearance
Specifications
Materials: base material / glass cloth, adhesive / silicone type
Breaking voltage: 3.0 kV
Heat resistant temperature: 180°C
Adhesive strength: 8.58 (875) N (gf) / 25 mm
Tensile strength: 612.9 (62.5) N (kgf) / 25 mm
Stretchability: 5%
Thickness: 0.18 mm
Width × length: 10 mm × 30 m
Besides the glass cloth, this product lineup features heat-resistant kapton, nomex,
fluoride resin and other materials in order to meet the needs of our customers.
How can we improve?
How can we improve?