(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Glass Cloth Tape 361

Glass Cloth Tape 361

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,017.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-7222-01
1-7222-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Manufacturer Product Name JAN Code Net Content

฿ 1,017.00

CLOTH TAPES 1 Piece(s) 19 Day(s) 19 Glass Cloth Tape 361 19x10 4547452856060 1 Roll

฿ 2,463.00

CLOTH TAPES 1 Piece(s) 19 Day(s) 50 Glass Cloth Tape 361 50x10 4547452833528 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Length(m)
    10
  • Thickness(mm)
    0.19
  • Adhesiveness
    4.31N/10mm
  • Tensile Strength
    250.8N/10mm
  • Allowable Maximum Temperature(°C)
    290
  • Manufacturer Model Number
    361
  • Features
    Features outstanding heat resistance, solvent resistance, fire resistance, contamination resistance, and tensile strength.
  • Specifications
    UL Standard E124809
  • Base Material
    Glass Cloth
  • Adhesive Agent Material
    Silicone
  • Tensile Strength
    250.8N/10mm
  • Net Content
    1 Roll

Product Description

Features outstanding heat resistance, solvent resistance, fire resistance, contamination resistance, and tensile strength.

Part Number
1-7222-01
1-7222-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Manufacturer Product Name JAN Code Net Content

฿ 1,017.00

CLOTH TAPES 1 Piece(s) 19 Day(s) 19 Glass Cloth Tape 361 19x10 4547452856060 1 Roll

฿ 2,463.00

CLOTH TAPES 1 Piece(s) 19 Day(s) 50 Glass Cloth Tape 361 50x10 4547452833528 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1