(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-6798-01 |
1-6798-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Manufacturer Product Name | JAN Code | Net Content |
---|---|---|---|---|---|---|---|---|---|
฿ 595.00 |
CLOTH TAPES | 1 Piece(s) | 19 Day(s) | 10 | Glass Cloth Tape 3350N10×30 m | 4970520358331 | 1 Roll | ||
฿ 1,188.00 |
CLOTH TAPES | 1 Piece(s) | 19 Day(s) | 20 | Glass Cloth Tape 3350N20×30 m | 4970520358348 | 1 Roll |
AS ONE Electronic Substrate Tape/Polyimide Tape Glass Cloth Tape No.3350 N
Part Number |
---|
1-6798-01 |
1-6798-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Manufacturer Product Name | JAN Code | Net Content |
---|---|---|---|---|---|---|---|---|---|
฿ 595.00 |
CLOTH TAPES | 1 Piece(s) | 19 Day(s) | 10 | Glass Cloth Tape 3350N10×30 m | 4970520358331 | 1 Roll | ||
฿ 1,188.00 |
CLOTH TAPES | 1 Piece(s) | 19 Day(s) | 20 | Glass Cloth Tape 3350N20×30 m | 4970520358348 | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?