Silicone Double-Sided Adhesive Tape (Transil)

Caution
Product Description
Double-sided tape using silicone-based adhesive without any support.
[Features]
· Highly chemical-resistant.
· Length: approx. 33 m.
· The thickness of each layer is approx. 50 μm.
· Operating temperature range: -185 to 260°C.
[Applications]
Suitable for a wide range of temperatures.
Lineup Of Double-Sided Adhesive Tape Featuring Excellent Chemical Resistance Thanks To Its Silicone-Based Adhesive

3 types total.
Features
· Double-sided adhesive tape using silicone-based adhesive without any support.
· Can be used at a wide range of temperatures.
· Excellent chemical resistance.
Specifications
· Operating temperature range: -185 to +260°C
| Part Number | Model Number | Width (in/mm) |
|---|---|---|
| 1-6289-01 | NT-1001-36-0050 | 0.5/12.7 |
| 1-6289-02 | NT-1001-36-0100 | 1.0/25.4 |
| 1-6289-03 | NT-1001-36-0200 | 2.0/50.8 |
Main Characteristics And Specifications Of This Product
Main Characteristics
Measurement Method
| Dielectric Strength | 2,974 V/2 mil | ASTM D-149 |
|---|---|---|
| Volume Resistivity | 2.5 × 1,015Ω-cm | ASTM D-257 |
| Permittivity | 102 Hz→2.99 105 Hz→2.93 | ASTM D-150 |
| Damping Coefficient | 102 Hz→0.0046 105 Hz→0.0025 | ASTM D-150 |
| Specific Gravity | 1.1 | - |
| Operating Temperature Range | -185 to 260°C | - |
180° Peeling Strength (N/100 mm)
| Materials | After 20 Minutes | After 24 Hours |
|---|---|---|
| Aluminum | 53 | 55 |
| ABS | 49 | 51 |
| Acrylic | 45 | 45 |
| Silicone | 40 | 40 |
| fluoropolymer | 34 | 35 |
Solvent Resistance
| Immersion Solution | Immersion Conditions | Change In Hardness (Point) | Tensile Strength Change (%) | Change In Volume (%) | |
|---|---|---|---|---|---|
| Water | 100°C | 3 days | -5 | -5 | - |
| 100°C | 7 days | -5 | -20 | - | |
| Vapor | 5 PSI | 7 days | -5 | -25 | - |
| 20 PSI | 7 days | -5 | -35 | +5 | |
| 100 PSI | 7 days | -20 | -35 | +5 | |
| Acetone | 24°C | 7 days | -10 | - | |
| Diacetone Alcohol | 24°C | 7 days | -5 | - | +5 |
| Diethyl Ether | 24°C | 7 days | -10 | -40 | +50 |
| Heptane | 24°C | 7 days | -10 | -30 | +25 |
| Methyl Chloride | 24°C | 7 days | - | - | +180 |
| Mineral Spirits | 24°C | 30 days | - | - | - |
| Methyl Ethyl Ketone | 24°C | 2 days | -25 | - | +135 |
| Toluene | Not recommended | ||||
| Xylene | 24°C | 5 days | -35 | ||
| Diluted Acid And Stock Solution | 24°C | 7 days | 0 to -5 | ||