Silicone Tommy Tape

Brand :
AS ONE

Caution

    Product Description

    Mending tape with excellent flexibility, allowing it to stick to any kind of shape, and will come off without leaving any adhesive behind.
    [Features]
    · Silicone rubber tape that has earned the MIL Spec from the US army, proving its reliability.
    · Product compliant with food hygiene standards.
    · Comes in 4 colors, allowing for color coding according to application.
    · Doesn't use adhesives, so it can be used underwater.
    · Once the tape comes into contact with itself, will form a perfect bond after 24 hours.
    [Applications]
    · For repairs, easy repairing of pipes and leaks, insulating wiring, etc.
    · Can form rubber covers of any shape.
    · Making waterproof or dust-proof covers for connectors / improving safety for parts that get hot / improving grip on tools and jigs / protecting from sputtering sparks.

    Silicone Tommy Tape Features

    Silicone Tommy Tape external appearance

    Silicone Tommy Tape external appearance

    Specifications
    Materials: tape / silicone rubber, protective tape / polyester-fusing prevention film
    Operating temperature range: -50 to +260°C
    Dielectric breakdown strength: 38 kV/mm (JISK6911)
    Width × thickness × length: 25 × 0.5 mm × 3 m
    Colors: red/black/yellow/white
    Self-adhesive

    Developer's Perspective

     

    Used as a multi-purpose tape by the American Army, Japanese Self Defense Force, fire departments, etc.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Silicone Tommy Tape | AS ONE | MISUMI Thailand