(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
7-4028-01 |
7-4028-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Width (mm) |
Product Name | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 9,025.00 |
HAND BRUSHES | 1 Piece(s) | 16 Day(s) | 170 | φ10 | Fluororesin Brush A | 1 pc. | ||
฿ 8,572.00 |
HAND BRUSHES | 1 Piece(s) | 16 Day(s) | 180 | 25 | Fluororesin Brush B | 1 pc. |
[Features]
Brush with heat resistant temperature of 260°C and overall length of 170 mm and 180 mm.
Part Number |
---|
7-4028-01 |
7-4028-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Width (mm) |
Product Name | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 9,025.00 |
HAND BRUSHES | 1 Piece(s) | 16 Day(s) | 170 | φ10 | Fluororesin Brush A | 1 pc. | ||
฿ 8,572.00 |
HAND BRUSHES | 1 Piece(s) | 16 Day(s) | 180 | 25 | Fluororesin Brush B | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?