(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Platform Made of Aluminum with Striped Plate

Work Platform Made of Aluminum with Striped Plate

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-3641-03

  • Product Type
    Related Item
  • Size(mm)
    600×820×900
  • Number of Steps
    3 Tiers
  • Step width(mm)
    240
  • Manufacturer Product Name
    Work Pedestal (Aluminum, Checkered Plate) G-093
  • Manufacturer Model Number
    G-093
  • Material
    Aluminum
  • Load Resistance(kg)
    100
  • Top Panel Size(mm)
    600×340
  • Mass
    12.0(kg)
  • Amount Of Content
    1 unit
Part Number
1-3641-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 26,902.74

WORK PLATFORMS 1 Piece(s) 60 Day(s) 1 unit

Basic Specifications

  • Product Type
    Related Item
  • Size(mm)
    600×820×900
  • Number of Steps
    3 Tiers
  • Step width(mm)
    240
  • Manufacturer Product Name
    Work Pedestal (Aluminum, Checkered Plate) G-093
  • Manufacturer Model Number
    G-093
  • Material
    Aluminum
  • Load Resistance(kg)
    100
  • Top Panel Size(mm)
    600×340
  • Mass
    12.0(kg)
  • Amount Of Content
    1 unit

Product Description

[Features]
·A finished product that does not require assembly.
·The top board is a checkered plate, so it has a high anti-slip effect

Specifications of 1-3641-03

  • Product Type
    Related Item
  • Size(mm)
    600×820×900
  • Number of Steps
    3 Tiers
  • Step width(mm)
    240
  • Manufacturer Product Name
    Work Pedestal (Aluminum, Checkered Plate) G-093
  • Manufacturer Model Number
    G-093
  • Material
    Aluminum
  • Load Resistance(kg)
    100
  • Top Panel Size(mm)
    600×340
  • Mass
    12.0(kg)
  • Amount Of Content
    1 unit
Part Number
1-3641-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 26,902.74

WORK PLATFORMS 1 Piece(s) 60 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1