(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Paper Towel Size (mm) 220X230

Paper Towel Size (mm) 220X230

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 5-5378-03

  • Product Type
    Other
  • Other
    Optional Item
  • Size(mm)
    220X230
  • Manufacturer Product Name
    IWIPE Economy 5
  • Manufacturer Model Number
    IWIPE Economy 5
  • Material
    Recycled Paper 100%
  • Amount Of Content
    1 case (200 pcs x 5 packs)
Part Number
5-5378-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 595.00

PAPER TOWELS 1 Pack(s)

5 Pieces Per Package

19 Day(s) 1 case (200 pcs x 5 packs)

Basic Specifications

  • Product Type
    Other
  • Other
    Optional Item
  • Size(mm)
    220X230
  • Manufacturer Product Name
    IWIPE Economy 5
  • Manufacturer Model Number
    IWIPE Economy 5
  • Material
    Recycled Paper 100%
  • Amount Of Content
    1 case (200 pcs x 5 packs)

Product Description

AS ONE Hand Sanitizer Paper Towel that is made from 100% recycled paper, able to absorb liquid quickly and help reduce impact on the environment.

[Features]
· Texture: Soft
· Paper cut line: Straight
· RoHS3 (EU)2015/863 compliant

Specifications of 5-5378-03

  • Product Type
    Other
  • Other
    Optional Item
  • Size(mm)
    220X230
  • Manufacturer Product Name
    IWIPE Economy 5
  • Manufacturer Model Number
    IWIPE Economy 5
  • Material
    Recycled Paper 100%
  • Amount Of Content
    1 case (200 pcs x 5 packs)
Part Number
5-5378-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 595.00

PAPER TOWELS 1 Pack(s)

5 Pieces Per Package

19 Day(s) 1 case (200 pcs x 5 packs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1