(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Paper Stainless Steel Case

Paper Stainless Steel Case

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 5-5378-11

  • Product Type
    Other
  • Width x Depth x Height(mm)
    261X135X135
  • Specification details
    1 Bag of Wipes Storable
  • Manufacturer Product Name
    IWIPE Stainless Steel Case 300
  • JAN Code
    4903180338450
  • Mass(g)
    Approx. 800
  • Features
    Holder can be attached to walls, desks, etc. allowing users to wipe their hands anywhere.
  • Main Body Material
    Stainless steel (SUS304)
  • Side Plate Material
    ABS Resin
  • Amount Of Content
    1 pc.
Part Number
5-5378-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,207.00

PAPER TOWEL CASES 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Other
  • Width x Depth x Height(mm)
    261X135X135
  • Specification details
    1 Bag of Wipes Storable
  • Manufacturer Product Name
    IWIPE Stainless Steel Case 300
  • JAN Code
    4903180338450
  • Mass(g)
    Approx. 800
  • Features
    Holder can be attached to walls, desks, etc. allowing users to wipe their hands anywhere.
  • Main Body Material
    Stainless steel (SUS304)
  • Side Plate Material
    ABS Resin
  • Amount Of Content
    1 pc.

Product Description

[AS ONE 'Hand Sanitizers' Product]

This towel paper holder can be attached to walls, desks, etc. allowing users to wipe their hands anywhere.

[Features]
· Body made of stainless steel, making it ideal for installation around water such as toilets and hand-washing areas.

Specifications of 5-5378-11

  • Product Type
    Other
  • Width x Depth x Height(mm)
    261X135X135
  • Specification details
    1 Bag of Wipes Storable
  • Manufacturer Product Name
    IWIPE Stainless Steel Case 300
  • JAN Code
    4903180338450
  • Mass(g)
    Approx. 800
  • Features
    Holder can be attached to walls, desks, etc. allowing users to wipe their hands anywhere.
  • Main Body Material
    Stainless steel (SUS304)
  • Side Plate Material
    ABS Resin
  • Amount Of Content
    1 pc.
Part Number
5-5378-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,207.00

PAPER TOWEL CASES 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1