(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ear Plugs 6870/6970

Ear Plugs 6870/6970

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-2166-01

  • NRR value(dB)
    33
  • Product Type
    Earplugs
  • Shape
    Foam Type
  • Cord
    NA
  • Standard
    JIS
  • Main Body Material
    Foam PU (Polyurethane)
  • String Material
    PE (Polyethylene)
  • Specifications
    Without String
  • Manufacturer Product Name
    Earplugs 6870 without Cord
  • Manufacturer Model Number
    6870
  • Features
    Its unique shape allows it to fit to the uneven parts of ear holes.
  • Footnotes
    Price per set.
  • Amount Of Content
    1 Set
Part Number
1-2166-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 17.00

EARPLUGS 1 Piece(s) 10 Day(s) 1 Set

Basic Specifications

  • NRR value(dB)
    33
  • Product Type
    Earplugs
  • Shape
    Foam Type
  • Cord
    NA
  • Standard
    JIS
  • Main Body Material
    Foam PU (Polyurethane)
  • String Material
    PE (Polyethylene)
  • Specifications
    Without String
  • Manufacturer Product Name
    Earplugs 6870 without Cord
  • Manufacturer Model Number
    6870
  • Features
    Its unique shape allows it to fit to the uneven parts of ear holes.
  • Footnotes
    Price per set.
  • Amount Of Content
    1 Set

Product Description

The unique shape fits the uneven part of the ear canal.
[Materials]Foamed PU (polyurethane)

Specifications of 1-2166-01

  • NRR value(dB)
    33
  • Product Type
    Earplugs
  • Shape
    Foam Type
  • Cord
    NA
  • Standard
    JIS
  • Main Body Material
    Foam PU (Polyurethane)
  • String Material
    PE (Polyethylene)
  • Specifications
    Without String
  • Manufacturer Product Name
    Earplugs 6870 without Cord
  • Manufacturer Model Number
    6870
  • Features
    Its unique shape allows it to fit to the uneven parts of ear holes.
  • Footnotes
    Price per set.
  • Amount Of Content
    1 Set
Part Number
1-2166-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 17.00

EARPLUGS 1 Piece(s) 10 Day(s) 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1