(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Shattering Film for Glass 480x1800 / 960x1800

Anti-Shattering Film for Glass 480x1800 / 960x1800

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-8071-01

  • Product Type
    Anti-scattering film
  • Width × Length (mm)
    480X1800
  • Product Name
    Anti-Shattering Film for Glass M6120
  • Model number
    M6120
  • JAN Code
    4904140361204
  • Features
    Transparent type anti-scattering sheet that does not scatter even if the glass breaks.
  • Film Material
    Polyester
  • Amount Of Content
    1 pc.
Part Number
1-8071-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 639.14

SHATTER RESISTANCE FILMS 1 Piece(s) 31 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Anti-scattering film
  • Width × Length (mm)
    480X1800
  • Product Name
    Anti-Shattering Film for Glass M6120
  • Model number
    M6120
  • JAN Code
    4904140361204
  • Features
    Transparent type anti-scattering sheet that does not scatter even if the glass breaks.
  • Film Material
    Polyester
  • Amount Of Content
    1 pc.

Product Description

Transparent type anti-scattering sheet that does not scatter even if the glass breaks.

Specifications of 1-8071-01

  • Product Type
    Anti-scattering film
  • Width × Length (mm)
    480X1800
  • Product Name
    Anti-Shattering Film for Glass M6120
  • Model number
    M6120
  • JAN Code
    4904140361204
  • Features
    Transparent type anti-scattering sheet that does not scatter even if the glass breaks.
  • Film Material
    Polyester
  • Amount Of Content
    1 pc.
Part Number
1-8071-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 639.14

SHATTER RESISTANCE FILMS 1 Piece(s) 31 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1