(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Fire Extinguisher For Cleanroom

Fire Extinguisher For Cleanroom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/04/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-7757-01

  • Product Type
    Fire Extinguisher
  • Digestive type
    Water and Alkali Salt
  • Radiation duration(Second)
    Approx. 21 (20°C)
  • Outer diameter x Full height(mm)
    Approx. ø142X491
  • Capacity(L)
    3.0
  • Manufacturer Product Name
    Fire Extinguisher for Cleanroom PWE-3S
  • Manufacturer Model Number
    PWE-3S
  • JAN Code
    4994152001762
  • Features
    Pure-water based clean fire extinguishing agent is used. Compatible with A (general fires) and C (electrical fires).
  • Specifications
    National Inspection (Ministry of Internal Affairs and Communications Certification) Fire Extinguishing No.18-11
  • Material/main unit
    Stainless steel (SUS304), ABS resin
  • Material/hose
    Nitrile Rubber (NBR)
  • Weight(g)
    Approximately 5200
  • Radiation distance(m)
    4 to 7
  • Amount Of Content
    1 pc.
Part Number
2-7757-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 14,892.00

฿ 11,913.60

POWDER FIRE EXTINGUISHERS(STO 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Fire Extinguisher
  • Digestive type
    Water and Alkali Salt
  • Radiation duration(Second)
    Approx. 21 (20°C)
  • Outer diameter x Full height(mm)
    Approx. ø142X491
  • Capacity(L)
    3.0
  • Manufacturer Product Name
    Fire Extinguisher for Cleanroom PWE-3S
  • Manufacturer Model Number
    PWE-3S
  • JAN Code
    4994152001762
  • Features
    Pure-water based clean fire extinguishing agent is used. Compatible with A (general fires) and C (electrical fires).
  • Specifications
    National Inspection (Ministry of Internal Affairs and Communications Certification) Fire Extinguishing No.18-11
  • Material/main unit
    Stainless steel (SUS304), ABS resin
  • Material/hose
    Nitrile Rubber (NBR)
  • Weight(g)
    Approximately 5200
  • Radiation distance(m)
    4 to 7
  • Amount Of Content
    1 pc.

Product Description

Pure-water based clean fire extinguishing agent is used. Compatible with A (general fires) and C (electrical fires).

Specifications of 2-7757-01

  • Product Type
    Fire Extinguisher
  • Digestive type
    Water and Alkali Salt
  • Radiation duration(Second)
    Approx. 21 (20°C)
  • Outer diameter x Full height(mm)
    Approx. ø142X491
  • Capacity(L)
    3.0
  • Manufacturer Product Name
    Fire Extinguisher for Cleanroom PWE-3S
  • Manufacturer Model Number
    PWE-3S
  • JAN Code
    4994152001762
  • Features
    Pure-water based clean fire extinguishing agent is used. Compatible with A (general fires) and C (electrical fires).
  • Specifications
    National Inspection (Ministry of Internal Affairs and Communications Certification) Fire Extinguishing No.18-11
  • Material/main unit
    Stainless steel (SUS304), ABS resin
  • Material/hose
    Nitrile Rubber (NBR)
  • Weight(g)
    Approximately 5200
  • Radiation distance(m)
    4 to 7
  • Amount Of Content
    1 pc.
Part Number
2-7757-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 14,892.00

฿ 11,913.60

POWDER FIRE EXTINGUISHERS(STO 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1