(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-3965-01 |
1-3965-02 |
1-3965-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) |
External Dimensions (mm) |
Internal dimensions (mm) |
Weight (kg) |
Manufacturer Product Name | Manufacturer Model Number | JAN Code | Accessory | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 28,367.00 ฿ 22,693.60 |
FIRE-PROOF SAFES | 1 Piece(s) | 35 Day(s) | 19.5 | 484X489X372 | 354X258X214 | 60 | Fireproof safe OSS-E | OSS-E | - | Tray (Inner Dimensions: 344 x 214 x 42 mm) / Cylinder Keys x 2 | 1 Set | ||
฿ 46,913.00 ฿ 37,530.40 |
FIRE-PROOF SAFES | 1 Piece(s) | 35 Day(s) | 37 | 330X513X603 | 240X321X485 | 67 | Fireproof safe ONS-E | ONS-E | - | Tray (Inner Dimensions: 220 x 300 x 80 mm / 220 x 300 x 45 mm) / Cylinder Keys x 2 | 1 Set | ||
฿ 53,460.00 ฿ 42,768.00 |
FIRE-PROOF SAFES | 1 Piece(s) | 35 Day(s) | 51.5 | 457X567X663 | 327X336X472 | 110 | Fireproof safe OSD-E | OSD-E | 4942988600284 | Shelf Board / Drawer With Key (Inside Dimension: 297 x 260 x 77 mm) / Cylinder Keys x 2 / Drawer Key x 2 | 1 Set |
Double lock type with cylinder lock and numeric keypad. Features fire-resistance performance for one hour with general paper. Has a built-in tamper-proofing function in which the system will not react to key control for a fixed amount of time after the wrong password is entered 5 times.
Part Number |
---|
1-3965-01 |
1-3965-02 |
1-3965-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) |
External Dimensions (mm) |
Internal dimensions (mm) |
Weight (kg) |
Manufacturer Product Name | Manufacturer Model Number | JAN Code | Accessory | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 28,367.00 ฿ 22,693.60 |
FIRE-PROOF SAFES | 1 Piece(s) | 35 Day(s) | 19.5 | 484X489X372 | 354X258X214 | 60 | Fireproof safe OSS-E | OSS-E | - | Tray (Inner Dimensions: 344 x 214 x 42 mm) / Cylinder Keys x 2 | 1 Set | ||
฿ 46,913.00 ฿ 37,530.40 |
FIRE-PROOF SAFES | 1 Piece(s) | 35 Day(s) | 37 | 330X513X603 | 240X321X485 | 67 | Fireproof safe ONS-E | ONS-E | - | Tray (Inner Dimensions: 220 x 300 x 80 mm / 220 x 300 x 45 mm) / Cylinder Keys x 2 | 1 Set | ||
฿ 53,460.00 ฿ 42,768.00 |
FIRE-PROOF SAFES | 1 Piece(s) | 35 Day(s) | 51.5 | 457X567X663 | 327X336X472 | 110 | Fireproof safe OSD-E | OSD-E | 4942988600284 | Shelf Board / Drawer With Key (Inside Dimension: 297 x 260 x 77 mm) / Cylinder Keys x 2 / Drawer Key x 2 | 1 Set |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?