(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Arm Cover, Heat Resistant / Cut Resistant Protective Gear

Arm Cover, Heat Resistant / Cut Resistant Protective Gear

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-2694-01

  • Product Type
    Configurable
  • Overall Length(mm)
    350
  • Manufacturer Product Name
    Heat-resistant and cut-resistant cover: YS-PU arm cover
  • Manufacturer Model Number
    YS-PU Arm cover
  • Material
    Surface / TOWARON® (para-aramid fibers) Herringbone weave blended fabric containing flame-retardant fibers, Lining / Conex ® (Meta-Aramid fabric)
  • Features
    Features outstanding heat resistance, strength, fire resistance, and cut resistance.
  • Washing method
    Washable
  • Amount Of Content
    1 Pair
Part Number
1-2694-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,185.09

ANTI HEAT PROTECTORS 1 Piece(s) 5 Day(s) 1 Pair

Basic Specifications

  • Product Type
    Configurable
  • Overall Length(mm)
    350
  • Manufacturer Product Name
    Heat-resistant and cut-resistant cover: YS-PU arm cover
  • Manufacturer Model Number
    YS-PU Arm cover
  • Material
    Surface / TOWARON® (para-aramid fibers) Herringbone weave blended fabric containing flame-retardant fibers, Lining / Conex ® (Meta-Aramid fabric)
  • Features
    Features outstanding heat resistance, strength, fire resistance, and cut resistance.
  • Washing method
    Washable
  • Amount Of Content
    1 Pair

Product Description

AS ONE Heat Resistant and Cut Resistant Protective Gear
It has excellent heat resistance, strength, flame retardancy, and cut resistance.
[Overall Length (mm)]350

Specifications of 1-2694-01

  • Product Type
    Configurable
  • Overall Length(mm)
    350
  • Manufacturer Product Name
    Heat-resistant and cut-resistant cover: YS-PU arm cover
  • Manufacturer Model Number
    YS-PU Arm cover
  • Material
    Surface / TOWARON® (para-aramid fibers) Herringbone weave blended fabric containing flame-retardant fibers, Lining / Conex ® (Meta-Aramid fabric)
  • Features
    Features outstanding heat resistance, strength, fire resistance, and cut resistance.
  • Washing method
    Washable
  • Amount Of Content
    1 Pair
Part Number
1-2694-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,185.09

ANTI HEAT PROTECTORS 1 Piece(s) 5 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1