(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-7479-01 |
1-7479-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Manufacturer Product Name | Manufacturer Model Number | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 595.30 |
ARM COVERS | 1 Piece(s) | 5 Day(s) | White | Moisture Permeable Arm Cover A1911-00 | A1911-00 | 1 Pair | ||
฿ 796.13 |
ARM COVERS | 1 Piece(s) | Same day | Blue | Moisture Permeable Arm Cover A1911-10 | A1911-10 | 1 Pair |
AS ONE Moisture Permeable Arm Cover
Moisture-permeable waterproof material is used to reduce stuffiness.
[Overall Length (mm)]400
[Materials]Polyester
Part Number |
---|
1-7479-01 |
1-7479-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Manufacturer Product Name | Manufacturer Model Number | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 595.30 |
ARM COVERS | 1 Piece(s) | 5 Day(s) | White | Moisture Permeable Arm Cover A1911-00 | A1911-00 | 1 Pair | ||
฿ 796.13 |
ARM COVERS | 1 Piece(s) | Same day | Blue | Moisture Permeable Arm Cover A1911-10 | A1911-10 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?