(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Arm Cover, White

Arm Cover, White

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6-985-11

  • Product Type
    Configurable
  • Color
    White
  • Overall Length(mm)
    Approximately 430
  • Manufacturer Product Name
    Arm cover (EVA) 12 pairs included
  • JAN Code
    4905772624828
  • Material
    EVA (Vinyl Acetate)
  • Features
    This suppresses the generation of chlorine-based toxic gases when incinerated. Does not contain environmental hormones.
  • Amount Of Content
    1 Bag (12 Pairs)
Part Number
6-985-11
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,303.00

ARM COVERS 1 Pack(s)

12 Pieces Per Package

20 Day(s) 1 Bag (12 Pairs)

Basic Specifications

  • Product Type
    Configurable
  • Color
    White
  • Overall Length(mm)
    Approximately 430
  • Manufacturer Product Name
    Arm cover (EVA) 12 pairs included
  • JAN Code
    4905772624828
  • Material
    EVA (Vinyl Acetate)
  • Features
    This suppresses the generation of chlorine-based toxic gases when incinerated. Does not contain environmental hormones.
  • Amount Of Content
    1 Bag (12 Pairs)

Product Description

This arm cover provides added protection over garments, ensuring clothes stay protected from spills and splatters.

[Features]
· Reduces the generation of toxic chlorine gases during incineration
· Does not contain endocrine disruptors
· Elastic ends provide a secure, comfortable fit

Specifications of 6-985-11

  • Product Type
    Configurable
  • Color
    White
  • Overall Length(mm)
    Approximately 430
  • Manufacturer Product Name
    Arm cover (EVA) 12 pairs included
  • JAN Code
    4905772624828
  • Material
    EVA (Vinyl Acetate)
  • Features
    This suppresses the generation of chlorine-based toxic gases when incinerated. Does not contain environmental hormones.
  • Amount Of Content
    1 Bag (12 Pairs)
Part Number
6-985-11
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,303.00

ARM COVERS 1 Pack(s)

12 Pieces Per Package

20 Day(s) 1 Bag (12 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1